AD FA 40 NPT - Female adaptor G-NPT
SERTO
Adaptors
Adaptors brass M
Powered by
CAD模型選擇
{serto/17_adapter/01_adapter_messing_m/ad_fa_40_npt.prj},{NB=AD FA 40-1/4-3/8 NPT 016.0312.106},{TYPE=AD FA 40-1/4-3/8 NPT},{MATNR=016.0312.106},{G=G1/4},{GX=13.157},{RNPT2=NPT3/8},{RNPT2X=17.145},{SW=22},{L=23.0},{D=21.8},{IKX=9.0},{IK=14.0},{KG=4.060},{B=11.0},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
RNPT2
Thread NPT
ⁿ/ₐ
SW
[mm]
L
[mm]
D
[mm]
IK
i
[mm]
KG
Weight kg/100
[mm]
WERKSTOFF
Material
ⁿ/ₐ
AD FA 40-1/8-1/8 NPT 016....
AD FA 40-1/8-1/8 NPT
016.0312.042
G1/8
NPT1/8
14
20.0
13.8
10.0
1.340
CW617N (brass)
AD FA 40-1/8-1/4 NPT 016....
AD FA 40-1/8-1/4 NPT
016.0312.044
G1/8
NPT1/4
19
22.0
18.8
14.0
3.970
CW617N (brass)
AD FA 40-1/8-3/8 NPT 016....
AD FA 40-1/8-3/8 NPT
016.0312.046
G1/8
NPT3/8
22
22.0
21.8
14.0
4.260
CW617N (brass)
AD FA 40-1/4-1/8 NPT 016....
AD FA 40-1/4-1/8 NPT
016.0312.102
G1/4
NPT1/8
17
18.5
16.8
7.5
2.710
CW617N (brass)
AD FA 40-1/4-1/4 NPT 016....
AD FA 40-1/4-1/4 NPT
016.0312.104
G1/4
NPT1/4
19
25.0
18.8
14.0
4.300
CW617N (brass)
AD FA 40-1/4-3/8 NPT 016....
AD FA 40-1/4-3/8 NPT
016.0312.106
G1/4
NPT3/8
22
23.0
21.8
14.0
4.060
CW617N (brass)
AD FA 40-3/8-1/4 NPT 016....
AD FA 40-3/8-1/4 NPT
016.0312.164
G3/8
NPT1/4
22
21.0
21.8
9.0
3.670
CW617N (brass)
AD FA 40-3/8-3/8 NPT 016....
AD FA 40-3/8-3/8 NPT
016.0312.166
G3/8
NPT3/8
22
26.0
21.8
14.0
4.270
CW617N (brass)
AD FA 40-3/8-1/2 NPT 016....
AD FA 40-3/8-1/2 NPT
016.0312.168
G3/8
NPT1/2
27
28.0
26.8
18.0
6.870
CW617N (brass)
AD FA 40-1/2-1/4 NPT 016....
AD FA 40-1/2-1/4 NPT
016.0312.224
G1/2
NPT1/4
27
23.0
20.0
9.0
6.030
CW617N (brass)
AD FA 40-1/2-3/8 NPT 016....
AD FA 40-1/2-3/8 NPT
016.0312.226
G1/2
NPT3/8
27
24.0
26.8
10.0
6.520
CW617N (brass)
AD FA 40-1/2-1/2 NPT 016....
AD FA 40-1/2-1/2 NPT
016.0312.228
G1/2
NPT1/2
27
32.0
26.8
18.0
6.850
CW617N (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求