Q51 C..VF - Coupler with female thread shut-off
SERTO
Quick-disconnect couplings
Quick coupling inox series 51
Powered by
CAD模型選擇
{serto/14_schnellkupplungen/02_serie51/q51_c_vf.prj},{NB=Q51 C04VF-M5 C58.2751.155},{TYPE=Q51 C04VF-M5},{MATNR=C58.2751.155},{G=},{G1X=5.000},{MZK=M5},{MZX=5.0},{BAR=200},{DN=04},{SW=9},{L=34.0},{D=14.0},{IK=5.0},{EK=3.0},{KG=1.800},{WERKSTOFF=1.4571 (Edelstahl)},{X1=17.7},{Y1=11.5},{Y2=8.5},{X2=5.0},{X3=5.0},{X4=11.7},{Y4=11.0},{YR4=6.5},{Z4=1.35},{Y5=5.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
MZK
Thread Mz
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
DN
ⁿ/ₐ
SW
[mm]
L
[mm]
D
[mm]
IK
i
[mm]
EK
e
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
Q51 C04VF-1/8 C58.2751.10...
Q51 C04VF-1/8
C58.2751.100
G1/8
200
04
12
38.5
14.0
10.0
3.0
2.400
1.4571 (inox)
Q51 C04VF-M5 C58.2751.155
Q51 C04VF-M5
C58.2751.155
M5
200
04
9
34.0
14.0
5.0
3.0
1.800
1.4571 (inox)
Q51 C06VF-1/4 C58.2752.27...
Q51 C06VF-1/4
C58.2752.270
G1/4
100
06
14
52.0
20.0
13.0
6.0
5.600
1.4571 (inox)
Q51 C08VF-3/8 C58.2753.39...
Q51 C08VF-3/8
C58.2753.390
G3/8
65
08
19
58.0
25.0
13.0
8.0
11.200
1.4571 (inox)
Q51 C10VF-1/2 C58.2754.53...
Q51 C10VF-1/2
C58.2754.534
G1/2
65
10
24
71.0
30.0
16.0
10.0
20.300
1.4571 (inox)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求