SO NV 51A21E - Elbow regulating valve
SERTO
Valves
Valves stainless steel
Powered by
CAD模型選擇
{serto/12_ventile/03_ventile_inox/so_nv_51a21e.prj},{NB=SO NV 51A21E-8 068.0020.080},{TYPE=SO NV 51A21E-8},{MATNR=068.0020.080},{DK=8.00},{BAR=64},{M=M14x1},{NDM=14.000},{P=1.000},{SW1=17},{SW2=22},{SW3=22},{L1=28.5},{L2=35.0},{D=32.0},{H=57.5},{B=14.5},{F=21.5},{ZK1=17.5},{ZK2=24.0},{EK=6.5},{KKVK=12.5},{KG=18.300},{X1=19.5},{VAR=2},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
[mm]
L1
[mm]
L2
[mm]
D
[mm]
H
[mm]
B
[mm]
F
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KKVK
kv
[l/min]
KG
Weight kg/100
[kg]
X1
Länge Mutter
[mm]
VAR
[mm]
WERKSTOFF
Material
ⁿ/ₐ
SO NV 51A21E-4 068.0020.0...
SO NV 51A21E-4
068.0020.040
4.00
100
M10x1
12
14
14
22.5
25.0
20.0
41.0
10.0
15.0
14.5
17.0
3.5
3.0
6.600
15.5
1
1.4571 (inox)
SO NV 51A21E-5 068.0020.0...
SO NV 51A21E-5
068.0020.050
5.00
100
M10x1
12
14
14
22.5
25.0
20.0
41.0
10.0
15.0
14.5
17.0
3.5
3.0
6.600
15.5
1
1.4571 (inox)
SO NV 51A21E-6 068.0020.0...
SO NV 51A21E-6
068.0020.060
6.00
100
M10x1
12
14
14
22.5
25.0
20.0
41.0
10.0
15.0
14.5
17.0
3.5
3.0
6.300
15.5
1
1.4571 (inox)
SO NV 51A21E-8 068.0020.0...
SO NV 51A21E-8
068.0020.080
8.00
64
M14x1
17
22
22
28.5
35.0
32.0
57.5
14.5
21.5
17.5
24.0
6.5
12.5
18.300
19.5
2
1.4571 (inox)
SO NV 51A21E-10 068.0020....
SO NV 51A21E-10
068.0020.100
10.00
64
M14x1
17
22
22
28.5
35.0
32.0
57.5
14.5
21.5
17.0
23.5
7.0
12.5
17.600
19.5
2
1.4571 (inox)
SO NV 51A21E-12 068.0020....
SO NV 51A21E-12
068.0020.120
12.00
64
M16x1
19
22
22
30.5
36.0
32.0
57.5
14.5
21.5
18.0
23.5
7.0
16.0
18.800
20.5
2
1.4571 (inox)
SO NV 51A21E-6,35 068.002...
SO NV 51A21E-6,35
068.0020.063
6.35
100
M10x1
12
14
14
22.5
25.0
20.0
41.0
10.0
15.0
14.5
17.0
3.5
3.0
6.300
15.5
1
1.4571 (inox)
SO NV 51A21E-9,52 068.002...
SO NV 51A21E-9,52
068.0020.095
9.52
64
M14x1
17
22
22
28.0
34.5
32.0
57.5
14.5
21.5
17.0
23.5
7.0
12.5
17.900
18.5
2
1.4571 (inox)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求