SO CV 53B40 - Taper seat non-return valve with male adaptor SO 50040
SERTO
Valves
Valves stainless steel
Powered by
CAD模型選擇
{serto/12_ventile/03_ventile_inox/so_cv_53b40.prj},{NB=SO CV 53B40-10-1/4 068.3012.270},{TYPE=SO CV 53B40-10-1/4},{MATNR=068.3012.270},{DK=10.00},{R=R1/4},{RX=13.157},{BAR=160},{M=M14x1},{NDM=14.000},{P=1.000},{SW1=17},{SW2=22},{SW3=17},{L=76.0},{IK=8.0},{ZK=56.5},{EK=7.5},{KG=14.590},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
R
Thread R
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
[mm]
L
[mm]
IK
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
SO CV 53B40-4-1/8 068.301...
SO CV 53B40-4-1/8
068.3012.060
4.00
R1/8
200
M10x1
12
17
12
56.0
5.0
43.0
3.5
5.500
1.4571 (inox)
SO CV 53B40-4-1/4 068.301...
SO CV 53B40-4-1/4
068.3012.065
4.00
R1/4
200
M10x1
12
17
14
60.0
8.0
44.0
3.5
6.470
1.4571 (inox)
SO CV 53B40-5-1/8 068.301...
SO CV 53B40-5-1/8
068.3012.082
5.00
R1/8
200
M10x1
12
17
12
56.0
5.0
43.0
3.8
5.440
1.4571 (inox)
SO CV 53B40-5-1/4 068.301...
SO CV 53B40-5-1/4
068.3012.084
5.00
R1/4
200
M10x1
12
17
14
60.0
8.0
44.0
3.8
6.410
1.4571 (inox)
SO CV 53B40-6-1/8 068.301...
SO CV 53B40-6-1/8
068.3012.100
6.00
R1/8
200
M10x1
12
17
12
56.0
5.0
43.0
3.8
5.400
1.4571 (inox)
SO CV 53B40-6-1/4 068.301...
SO CV 53B40-6-1/4
068.3012.110
6.00
R1/4
200
M10x1
12
17
14
60.0
8.0
44.0
3.8
6.370
1.4571 (inox)
SO CV 53B40-8-1/8 068.301...
SO CV 53B40-8-1/8
068.3012.160
8.00
R1/8
200
M12x1
14
19
14
62.0
5.0
48.5
5.8
7.760
1.4571 (inox)
SO CV 53B40-8-1/4 068.301...
SO CV 53B40-8-1/4
068.3012.170
8.00
R1/4
200
M12x1
14
19
14
66.0
8.0
49.5
5.8
8.230
1.4571 (inox)
SO CV 53B40-8-3/8 068.301...
SO CV 53B40-8-3/8
068.3012.180
8.00
R3/8
160
M12x1
14
19
17
66.0
8.0
49.5
5.8
9.580
1.4571 (inox)
SO CV 53B40-8-1/2 068.301...
SO CV 53B40-8-1/2
068.3012.185
8.00
R1/2
160
M12x1
14
19
22
70.0
10.0
51.5
5.8
10.480
1.4571 (inox)
SO CV 53B40-10-1/4 068.30...
SO CV 53B40-10-1/4
068.3012.270
10.00
R1/4
160
M14x1
17
22
17
76.0
8.0
56.5
7.5
14.590
1.4571 (inox)
SO CV 53B40-10-3/8 068.30...
SO CV 53B40-10-3/8
068.3012.280
10.00
R3/8
160
M14x1
17
22
17
76.0
8.0
56.5
7.5
15.300
1.4571 (inox)
SO CV 53B40-10-1/2 068.30...
SO CV 53B40-10-1/2
068.3012.285
10.00
R1/2
160
M14x1
17
22
22
77.0
10.0
55.5
7.5
17.630
1.4571 (inox)
SO CV 53B40-12-1/2 068.30...
SO CV 53B40-12-1/2
068.3012.400
12.00
R1/2
160
M16x1
19
22
22
80.0
10.0
58.5
7.5
29.640
1.4571 (inox)
SO CV 53B40-14-1/2 068.30...
SO CV 53B40-14-1/2
068.3012.504
14.00
R1/2
100
M20x1.5
24
30
24
95.0
10.0
67.5
11.0
30.420
1.4571 (inox)
SO CV 53B40-15-1/2 068.30...
SO CV 53B40-15-1/2
068.3012.534
15.00
R1/2
100
M20x1.5
24
30
24
90.0
10.0
67.5
11.0
30.210
1.4571 (inox)
SO CV 53B40-15-3/4 068.30...
SO CV 53B40-15-3/4
068.3012.536
15.00
R3/4
100
M20x1.5
24
30
27
90.5
9.5
66.5
11.0
31.560
1.4571 (inox)
SO CV 53B40-6,35-1/8 068....
SO CV 53B40-6,35-1/8
068.3012.135
6.35
R1/8
200
M10x1
12
17
12
56.0
5.0
38.5
3.8
5.370
1.4571 (inox)
SO CV 53B40-6,35-1/4 068....
SO CV 53B40-6,35-1/4
068.3012.140
6.35
R1/4
200
M10x1
12
17
14
60.0
8.0
38.5
3.8
6.340
1.4571 (inox)
SO CV 53B40-9,52-1/4 068....
SO CV 53B40-9,52-1/4
068.3012.230
9.52
R1/4
160
M14x1
17
22
17
76.0
8.0
51.0
7.5
14.640
1.4571 (inox)
SO CV 53B40-9,52-3/8 068....
SO CV 53B40-9,52-3/8
068.3012.235
9.52
R3/8
160
M14x1
17
22
17
76.0
8.0
51.0
7.5
15.350
1.4571 (inox)
SO CV 53B40-9,52-1/2 068....
SO CV 53B40-9,52-1/2
068.3012.240
9.52
R1/2
160
M14x1
17
22
22
77.0
10.0
51.0
7.5
17.680
1.4571 (inox)
SO CV 53B40-12,7-1/2 068....
SO CV 53B40-12,7-1/2
068.3012.434
12.70
R1/2
100
M20x1.5
24
30
24
90.0
10.0
58.5
11.0
30.690
1.4571 (inox)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求