SO 23021 - Tee union
SERTO
PVDF - unions
Powered by
CAD模型選擇
{serto/09_kunststoff_pvdf/so_23021.prj},{NB=SO 23021-10 128.3000.100},{TYPE=SO 23021-10},{MATNR=128.3000.100},{DK=10.00},{DK2=10},{BAR=10},{M=M14x1},{NDM=14.000},{P=1.000},{SW1=17},{SW2=12},{L=30.0},{ZK=16.0},{EK=6.6},{KG=2.449},{WERKSTOFF=PVDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
d
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
ZK
z
[mm]
EK
e
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
SO 23021-4 128.3000.040
SO 23021-4
128.3000.040
4.00
10
M10x1
12
8
26.0
14.0
2.8
1.132
PVDF
SO 23021-6 128.3000.060
SO 23021-6
128.3000.060
6.00
10
M10x1
12
8
25.0
14.0
2.8
1.149
PVDF
SO 23021-8 128.3000.080
SO 23021-8
128.3000.080
8.00
10
M12x1
14
10
27.5
14.5
4.8
1.520
PVDF
SO 23021-10 128.3000.100
SO 23021-10
128.3000.100
10.00
10
M14x1
17
12
30.0
16.0
6.6
2.449
PVDF
SO 23021-10/7 128.3000.10...
SO 23021-10/7
128.3000.102
10.00
10
M14x1
17
12
30.0
16.0
5.6
2.512
PVDF
SO 23021-12 128.3000.120
SO 23021-12
128.3000.120
12.00
10
M16x1
19
13
34.5
16.0
8.0
3.202
PVDF
SO 23021-12/9 128.3000.12...
SO 23021-12/9
128.3000.122
12.00
10
M16x1
19
13
34.5
16.0
7.0
3.275
PVDF
SO 23021-16/13 128.3000.1...
SO 23021-16/13
128.3000.160
16.00
10
M22x1.5
24
19
45.5
23.0
11.0
7.211
PVDF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求