SO 83021 - Tee union
SERTO
Brass chemically nickel-plated - unions
Powered by
CAD模型選擇
{serto/02_messing_cv/so_83021.prj},{NB=SO 83021-10 038.3000.100},{TYPE=SO 83021-10},{MATNR=038.3000.100},{DK=10.00},{BAR=80},{M=M14x1},{SW1=17},{SW2=14},{L=30.5},{ZK=20.5},{EK=8.0},{KG=8.840},{NDM=14.000},{P=1.000},{X1=12.500},{X2=19.000},{X3=13.000},{X4=7.000},{WERKSTOFF=CW617N (Messing vern.)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 83021-6 038.3000.060
SO 83021-6
038.3000.060
6.00
200
M10x1
12
10
23.5
16.0
4.0
4.240
CW617N (Messing vern.)
SO 83021-8 038.3000.080
SO 83021-8
038.3000.080
8.00
125
M12x1
14
10
26.0
18.0
6.0
5.590
CW617N (Messing vern.)
SO 83021-10 038.3000.100
SO 83021-10
038.3000.100
10.00
80
M14x1
17
14
30.5
20.5
8.0
8.840
CW617N (Messing vern.)
SO 83021-12 038.3000.120
SO 83021-12
038.3000.120
12.00
80
M16x1
19
17
32.5
21.5
10.0
11.320
CW617N (Messing vern.)
SO 83021-15 038.3000.150
SO 83021-15
038.3000.150
15.00
25
M20x1.5
24
19
36.0
23.5
12.0
18.750
CW617N (Messing vern.)
SO 83021-18 038.3000.180
SO 83021-18
038.3000.180
18.00
25
M24x1.5
27
22
40.5
26.5
15.0
25.600
CW617N (Messing vern.)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求