目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
EF Socket
SEKISUI
Pipe & Fittings
PLANT HYPER BK
Powered by
CAD模型選擇
{sekisui/pipe_fittings/plant_hyper_bk/ef_socket.prj},{NB=PES1H},{ORDERNO=PES1H},{STD=JIS},{A=100},{D=146},{SD=114.85},{L=159},{SL=78},{X=6.500},{XX=21.500},{AA=8},{S=18}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Nominal diameter
[mm]
D
[mm]
SD
d
[mm]
L
[mm]
SL
l
[mm]
AA
a
[mm]
S
[mm]
PES25
PES25
JIS
25
48
34.40
87
42
8
18
PES40
PES40
JIS
40
64
48.40
95
46
6
18
PES50
PES50
JIS
50
82
60.50
107
52
6
18
PES75
PES75
JIS
75
116
89.70
133
65
6
18
PES1H
PES1H
JIS
100
146
114.85
159
78
8
18
PES1F
PES1F
JIS
150
207
166.10
203
100
0
0
PES2H
PES2H
JIS
200
268
217.45
280
140
35
10
PES2HAN
PES2HAN
ISO
200
310
252.25
258
126
31
10
PES2F
PES2F
ISO
250
355
317.60
260
130
29
10
PES3HC
PES3HC
ISO
300
400
355.00
290
145
0
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求