目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
MOUNT BALL VALVE (TS)-JIS
SEKISUI
Manual Operation Valve
MOUNT BALL VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/mount_ball_valve/mount_ball_valve_ts_socket_jis_asmtab.prj},{NB=JV32SX},{STD=JIS},{A=32},{AX=32},{B=1 1/4},{SD=32},{L=166},{D1=38.40},{T=1/37},{SL=32.00},{DO=54},{H=84},{DU=81},{LH=123},{X=42.0},{M=M5 x 8},{MB=V},{MS=X},{PPATH=parts/mount_ball_valve_ts_socket_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-3.0
[mm]
D1
Ød1
[mm]
T
1/T
ⁿ/ₐ
SL
I
[mm]
DO
Ødo
[mm]
H
Max. h
[mm]
DU
ØDu
[mm]
LH
[mm]
X
[mm]
M
Thread
ⁿ/ₐ
JV15SX
JV15SX
JIS
15
1/2
15
109
22.30
1/37
22.00
33
53
49
95
27.0
M5 x 8
JV20SX
JV20SX
JIS
20
3/4
20
132
26.30
1/42
25.00
35
62
59
95
32.0
M5 x 8
JV25SX
JV25SX
JIS
25
1
25
143
32.30
1/43
29.00
44
76
67
123
37.0
M5 x 8
JV32SX
JV32SX
JIS
32
1 1/4
32
166
38.40
1/37
32.00
54
84
81
123
42.0
M5 x 8
JV40SX
JV40SX
JIS
40
1 1/2
40
175
48.50
1/38
35.00
66
114
98
158
57.0
M6 x 10
JV50SX
JV50SX
JIS
50
2
50
203
60.60
1/34
38.00
77
120
120
158
67.0
M6 x 10
JV65SX
JV65SX
JIS
65
2 1/2
65
259
76.60
1/48
61.00
96
153
150
211
81.0
M6 x 10
JV80SX
JV80SX
JIS
80
3
80
311
89.60
1/49
64.00
113
171
186
240
99.7
M8 x 10
JV1HSX
JV1HSX
JIS
100
4
100
390
114.70
1/56
84.00
144
202
228
290
119.7
M8 x 10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求