目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
BALL VALVE (Flange)-JIS
SEKISUI
Manual Operation Valve
BALL VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/ball_valve/ball_valve_flange_jis.prj},{NB=BV32FX},{STD=JIS},{VERS=4},{A=32},{AX=32},{B=1 1/4},{SD=32},{L100=190},{L101=190},{SH=74},{LH=123},{DU=81},{D=135},{C=100},{NH=4-19},{NX=4},{SHX=19},{T=16},{MB=V},{MS=X},{MBX='V','PVC','T','HT','P','PP','F','PVDF'},{MSX='X','EPDM','XV','FKM'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
[mm]
H
[mm]
SH
h
[mm]
LH
[mm]
DU
Ø
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
T
[mm]
BV15FX
BV15FX
JIS
15
1/2
15
143
97.5
50
95
49
95
70
4-15
14
BV20FX
BV20FX
JIS
20
3/4
20
172
103.0
53
95
59
100
75
4-15
14
BV25FX
BV25FX
JIS
25
1
25
187
128.5
66
123
67
125
90
4-19
14
BV32FX
BV32FX
JIS
32
1 1/4
32
190
141.5
74
123
81
135
100
4-19
16
BV40FX
BV40FX
JIS
40
1 1/2
40
212
170.0
100
152
98
140
105
4-19
16
BV50FX
BV50FX
JIS
50
2
50
234
184.5
107
152
120
155
120
4-19
20
BV65FX
BV65FX
JIS
65
2 1/2
65
259
233.5
146
188
150
175
140
4-19
22
BV80FX
BV80FX
JIS
80
3
80
304
261.5
169
230
186
185
150
8-19
22
BV1HFX
BV1HFX
JIS
100
4
100
372
308.0
203
283
228
210
175
8-19
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求