目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
3-WAY BALL VALVE (TS)-JIS
SEKISUI
Manual Operation Valve
3-WAY BALL VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/3_way_ball_valve/3_way_ball_valve_ts_jis.prj},{NB=ST20SL},{STD=JIS},{VERS=2},{A=20},{AX=20},{B=3/4},{SD=16},{L=151},{L1=75.5},{SD1=26.3},{T=1/34},{SL=28},{H=81},{SH=52},{D1=85},{MB=PVC},{MS=},{MSX='','EPDM','F','FKM'},{PT=L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
[mm]
L1
[mm]
SD1
Ød1
[mm]
T
1/T
ⁿ/ₐ
SL
[mm]
H
[mm]
SH
h
[mm]
D1
[mm]
MB
Material of body
ⁿ/ₐ
ST15SL
ST15SL
JIS
15
1/2
11
129
64.5
22.3
1/34
24
73
48
73
PVC
ST20SL
ST20SL
JIS
20
3/4
16
151
75.5
26.3
1/34
28
81
52
85
PVC
ST25SL
ST25SL
JIS
25
1
20
175
87.5
32.4
1/34
32
98
64
94
PVC
ST40SL
ST40SL
JIS
40
1 1/2
32
232
116.0
48.5
1/37
41
138
90
160
PVC
ST50SL
ST50SL
JIS
50
2
38
260
130.0
60.6
1/37
47
154
98
160
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求