目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
TS Socket
SEKISUI
Flange
TRUE UNION FITTING
Powered by
CAD模型選擇
{sekisui/flange/true_union_fitting/ts_socket.prj},{NB=UN30S},{A=30},{AX=30},{SD1=38.43},{T=1/37},{TX=37},{SL=32},{L=76±1.5},{LX=76},{L1=36},{L2=40},{Z=12},{D=31},{DU=78},{D1=53},{D2=55},{W=31},{BM=UN},{RM=S},{VER=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
[mm]
SD1
Ød1
[mm]
T
1/T
ⁿ/ₐ
SL
l
[mm]
L
[mm]
L1
[mm]
L2
[mm]
Z
[mm]
D
Ød
[mm]
DU
ØDu
[mm]
D1
ØD1
[mm]
D2
ØD2
[mm]
W
[mm]
UN13S
UN13S
13
18.30
1/30
18
42±1.5
20
22
6
13
40
24
26
17
UN16S
UN16S
16
22.30
1/37
22
52±1.5
25
27
8
15
46
30
32
20
UN20S
UN20S
20
26.30
1/42
25
59±1.5
28
31
9
20
54
35
37
23
UN25S
UN25S
25
32.33
1/44
29
67±1.5
32
35
9
25
67
43
45
28
UN30S
UN30S
30
38.43
1/37
32
76±1.5
36
40
12
31
78
53
55
31
UN40S
UN40S
40
48.46
1/38
35
82±1.5
39
43
12
40
87
61
63
42
UN50S
UN50S
50
60.56
1/34
38
92±1.5
43
49
16
51
107
76
78
43
UN65S
UN65S
65
76.60
1/38
45
108±1.5
52
56
18
65
128
90
93
50
UN75S
UN75S
75
89.60
1/40
48
120±1.5
58
62
24
77
151
108
111
57
UN1HS
UN1HS
100
114.70
1/42
58
152±1.5
72
80
36
100
185
132
136
72
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求