目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
O-Ring Metr. - Accessories
Sealcon
Cable Glands
Industrial Cable Glands
Accessories
O-Ring VMQ
Metric
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/industriekabelverschraubungen/zubehoer/o_ringe_vmq/metrisch/o_ring_vmq_metr.prj},{NB=OM-25-SI},{AG=M 25 x 1.5},{D=22},{S=2.0},{BN=1.321.2500.59},{PN1=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
AG
Fits to AG
ⁿ/ₐ
D
[mm]
S
[mm]
OM-12-SI
OM-12-SI
M 12 x 1.5
10
1.5
OM-16-SI
OM-16-SI
M 16 x 1.5
12
1.5
OM-20-SI
OM-20-SI
M 20 x 1.5
17
1.8
OM-25-SI
OM-25-SI
M 25 x 1.5
22
2.0
OM-32-SI
OM-32-SI
M 32 x 1.5
29
2.0
OM-40-SI
OM-40-SI
M 40 x 1.5
35
2.0
OM-50-SI
OM-50-SI
M 50 x 1.5
43
2.0
OM-63-SI
OM-63-SI
M 63 x 1.5
55
2.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求