目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
HSK-K NPT - Standard Cable Glands
Sealcon
Cable Glands
Industrial Cable Glands
HSK Standard Cable Glands
HSK-K
NPT
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/industriekabelverschraubungen/hsk_standard_kabelver/hsk_k/npt/hsk_k_npt_asmtab.prj},{NB=CD21NA-GY},{TYPE=3/4\" NPT (13-18)},{AG=3/4\" NPT},{FR=gray},{D=13 - 18},{PN1=21NA},{GL=14},{H=31},{SW=33},{BN1=1.209.3400.70},{BN2=1.209.3401.70},{BN3=1.209.3402.70},{PPATH=hsk_k_npt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part No.
ⁿ/ₐ
AG
Thread
ⁿ/ₐ
D
[mm]
GL
[mm]
H
[mm]
SW
[mm]
CD09NA-GY
CD09NA-GY
3/8" NPT
4 - 8
15
22
19/ 22
CD09NR-GY
CD09NR-GY
3/8" NPT
2 - 6
15
22
19/ 22
CD13NA-GY
CD13NA-GY
1/2" NPT
6 - 12
13
27
24
CD13NR-GY
CD13NR-GY
1/2" NPT
5 - 9
13
27
24
CD16NA-GY
CD16NA-GY
1/2" NPT/16
10 - 14
13
28
27
CD16NR-GY
CD16NR-GY
1/2" NPT/16
7 - 12
13
28
27
CD21NA-GY
CD21NA-GY
3/4" NPT
13 - 18
14
31
33
CD21NR-GY
CD21NR-GY
3/4" NPT
9 - 16
14
31
33
CD29NA-GY
CD29NA-GY
1" NPT
18 - 25
19
39
42
CD29NR-GY
CD29NR-GY
1" NPT
13 - 20
19
39
42
CD29LA-GY
CD29LA-GY
1 1/4" NPT
18 - 25
16
39
42/ 46
CD29LR-GY
CD29LR-GY
1 1/4" NPT
13 - 20
16
39
42/ 46
CD36NA-GY
CD36NA-GY
1 1/2" NPT
22 - 32
20
48
53
CD36NR-GY
CD36NR-GY
1 1/2" NPT
20 - 26
20
48
53
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求