目錄: SDN Präzisionstechnik
Created: 25.04.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SDN Präzisionstechnik
Thrust screws - with bolt
SDN Präzisionstechnik
Machine elements
Thrust screws
Powered by
CAD模型選擇
{sdn/machine_elements/thrust_screws/thrust_screws_with_bolt.prj},{NB=3-1927-05-08,5(300)},{SPEC=},{MAT1=},{MAT2=},{FORM=},{NYLON=},{NDM=5},{D1=M5},{D2X=3.00},{L1=8.5},{LXMIN1=5.000},{LXMIN2=30.500},{LODLEVEL=300},{R1=2.5},{SHOP=www.sdn-tec.shop},{NYLONL=0.5},{NYLONR=0.500},{EMS=0.31},{AMS=0.17}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Model Number
ⁿ/ₐ
D1
Thread Diameter
ⁿ/ₐ
D2
Diameter
[mm]
L2
Length
[mm]
SW
Wrench Size
[mm]
EINM
Screw-in torque
[N]
EINV
Screw-out torque
[N]
R
Radius
ⁿ/ₐ
SPECINFO
Special edition
ⁿ/ₐ
3-1927-03-05,5
3-1927-03-05,5
M3
1.55
4.5
1.5
-
-
-
-
3-1927-04-06,5
3-1927-04-06,5
M4
2.60
5.5
2.0
-
-
-
-
3-1927-05-08,5
3-1927-05-08,5
M5
3.00
7.0
2.5
-
-
-
-
3-1927-06-10,0
3-1927-06-10,0
M6
4.00
8.0
3.0
-
-
-
-
3-1927-08-10,0
3-1927-08-10,0
M8
5.60
7.5
4.0
-
-
-
-
3-1927-10-14,0
3-1927-10-14,0
M10
7.10
11.0
5.0
-
-
-
-
3-1927-12-14,0
3-1927-12-14,0
M12
7.10
11.0
6.0
-
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求