目錄: SCHNEEBERGER
Created: 01.01.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
Typ NRV - Introduction wedge Typ NRV
SCHNEEBERGER
Linear- profiled guideways and recirculating units
Recirculating units
Powered by
CAD模型選擇
{schneeberger/linear_profilschienen/recirculating_units/nrv_asmtab.prj},{NB=NRV 26111(25)},{L=105},{L1=44.0},{L2=29.0},{L3=21.0},{L4=98},{L5=90},{L6=83},{N=30.0},{B=9},{B1=17.5},{D=8},{D1=11},{ENDM=6.000},{EKDM=4.917},{EP=1.000},{E1NDM=4.000},{E1KDM=3.242},{E1P=0.700},{E2NDM=8.000},{E2KDM=6.647},{E2P=1.250},{F=5.0},{G=8.0},{A1=21.520},{A2=12.000},{A3=40},{A4=17.370},{A5=1.330},{A6=17.050},{A7=18.000},{A8=5.000},{A9=35.500},{A10=7.000},{B2=20.000},{B3=28.000},{B4=9.250},{B5=13.150},{B6=24.500},{B7=20.000},{B8=15.000},{B9=9.500},{B10=17.000},{C1=18.200},{C2=7.000},{C3=7.000},{C4=8.000},{R1=37},{R2=3},{R3=4.000},{R4=2.500},{R5=5.500},{R6=1.000},{R7=50.500},{R8=38.500},{X=8.000},{DIN912=6.466},{L912=25.000},{DIN913=4.000},{LDIN913=16.000},{IDNR=},{A=25.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Typ
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
ma
[mm]
L5
[mm]
L6
[mm]
N
[mm]
B
[mm]
B1
[mm]
D
[mm]
D1
[mm]
E
Thread E
ⁿ/ₐ
E1
Thread E1
ⁿ/ₐ
G
[mm]
NRV 19077
NRV 19077
72
25.5
22.5
16.5
68
61
56
20.6
7
9.0
7
9
M4
M3
4.5
NRV 26111
NRV 26111
105
44.0
29.0
21.0
98
90
83
30.0
9
17.5
8
11
M6
M4
8.0
NRV 26132
NRV 26132
126
68.0
27.5
19.5
119
111
104
30.0
9
29.5
8
11
M6
M4
8.0
NRV 38144
NRV 38144
130
51.0
37.5
28.5
121
113
105
41.0
10
20.5
11
14
M8
M6
8.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求