目錄: SCHNEEBERGER
Created: 01.01.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
Typ NRT - Recirculating unit Typ NRT
SCHNEEBERGER
Linear- profiled guideways and recirculating units
Recirculating units
Powered by
CAD模型選擇
{schneeberger/linear_profilschienen/recirculating_units/nrt_asmtab.prj},{NB=NRT 26111(0-1-1)},{GR2=1},{A=26},{B=40},{DW=7},{DWX=72},{G=25.85},{K=70},{L=111},{L1=44.0},{L2=75.6},{LW=19},{N=30.0},{D=8},{ENDM=6.000},{EKDM=4.917},{F1=9},{GA=20.00},{G1=10},{M=10.3},{LX1=39.600},{LX2=77.000},{LX3=4.700},{LX4=2.100},{LX5=5.000},{LX6=1.400},{HX=0.200},{HX1=25.650},{HX2=15.900},{HX3=2.150},{HX4=0.500},{HX5=6.850},{W1=136.000},{W2=45.000},{BX1=1.500},{BX2=8.500},{BX3=7.000},{R1=0.500},{TYPX=NRT},{GR1=26111},{SAX1=0, 'Standard', 1,'Schmieranschluss einseitig links', 2,'Schmieranschluss einseitig rechts',3,'Schmieranschluss beidseitig'},{SAX2=1,'-'},{POS=0},{SEL=1},{SER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Typ
ⁿ/ₐ
A
[mm]
B
[mm]
DW
[mm]
G
[mm]
K
[mm]
L
[mm]
L1
[mm]
L2
[mm]
LW
[mm]
N
[mm]
D
[mm]
E
Thread E
ⁿ/ₐ
F1
[mm]
GA
[mm]
G1
[mm]
M
[mm]
LZL
XXX
[mm]
FL
F for Serto male srew-in connector on the left
[mm]
ZL
Z for Serto male screw connector, left side
[mm]
SL
S for Serto male screw connector, left side
[mm]
S1L
S1 for Serto male screw connector, left side
[mm]
LZR
XXX
[mm]
FR
F for Serto male srew-in connector on the right
[mm]
ZR
Z for Serto male screw in connector, right side
[mm]
SR
S for Serto male screw connector, right side
[mm]
S1R
S1 for Serto male screw connector, right side
[mm]
NRT 19077
NRT 19077
19
27
5
18.85
45
77
25.5
49.2
13
20.6
6
M4
6
15.50
6
5.3
-
-
-
-
-
-
-
-
-
-
NRT 26111
NRT 26111
26
40
7
25.85
70
111
44.0
75.6
19
30.0
8
M6
9
20.00
10
10.3
-
-
-
-
-
-
-
-
-
-
NRT 26132
NRT 26132
26
40
7
25.85
91
132
68.0
96.6
19
30.0
8
M6
9
20.65
10
10.3
-
-
-
-
-
-
-
-
-
-
NRT 38144
NRT 38144
38
52
10
37.80
90
144
51.0
96.8
26
41.0
11
M8
11
29.00
14
14.5
-
-
-
-
-
-
-
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求