SLG440
Schmersal
9 - Optoelektronische Sicherheitseinrichtungen
Safety light curtains/light grids
SLC/SLG440
Powered by
CAD模型選擇
{schmersal/9/5/slc_slg440/slg440_asmtab.prj},{NB=101216823},{HS=K.A. Schmersal GmbH & Co. KG},{TYP=SLG440-ER-0900-04-01},{CNSORDERNO=101216823},{CNSEAN=4030661415550},{KS=Sicherheits-Lichtgitter},{STYP=4},{PL=PL e / geeignet für Anwendungen in SIL 3},{SH=900},{S=4},{RS=300 - 12000},{AART=Einbaustecker M12},{SART=IP67},{CNSMASSEXACT=1500},{ECLASS=27272703},{INFO=www.schmersal.net},{INFO1=http://www.schmersal.net/view?&id=101216823},{PPATH=assemblies/slg440_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
HS
Manufacturer
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
CNSEAN
EAN-code
ⁿ/ₐ
KS
Short-description
ⁿ/ₐ
STYP
Safety type in accordance with IEC 61496-1
ⁿ/ₐ
PL
Performance Level (PL) / Safety Integrity Level (SIL)
ⁿ/ₐ
SH
Protected field height
[mm]
S
Beams
ⁿ/ₐ
RS
Range of the protection field
[mm]
AART
Connection
ⁿ/ₐ
SART
Protection
ⁿ/ₐ
CNSMASSEXACT
Mass
[g]
ECLASS
eClass
ⁿ/ₐ
101216818
K.A. Schmersal GmbH & Co....
SLG440-ER-0500-02
101216818
4030661415512
Safety light curtain
4
PL e / suitable for use i...
500
2
300 - 12000
Connector plug M12
IP67
900
27272703
101216819
K.A. Schmersal GmbH & Co....
SLG440-ER-0800-03
101216819
4030661415604
Safety light curtain
4
PL e / suitable for use i...
800
3
300 - 12000
Connector plug M12
IP67
1350
27272703
101216820
K.A. Schmersal GmbH & Co....
SLG440-ER-0900-04
101216820
4030661415529
Safety light curtain
4
PL e / suitable for use i...
900
4
300 - 12000
Connector plug M12
IP67
1500
27272703
101216821
K.A. Schmersal GmbH & Co....
SLG440-ER-0500-02-01
101216821
4030661415536
Safety light curtain
4
PL e / suitable for use i...
500
2
300 - 12000
Connector plug M12
IP67
900
27272703
101216822
K.A. Schmersal GmbH & Co....
SLG440-ER-0800-03-01
101216822
4030661415543
Safety light curtain
4
PL e / suitable for use i...
800
3
300 - 12000
Connector plug M12
IP67
1350
27272703
101216823
K.A. Schmersal GmbH & Co....
SLG440-ER-0900-04-01
101216823
4030661415550
Safety light curtain
4
PL e / suitable for use i...
900
4
300 - 12000
Connector plug M12
IP67
1500
27272703
103009186
K.A. Schmersal GmbH & Co....
SLG440-ER-0500-02-H
103009186
4030661458564
Safety light curtain
4
PL e / suitable for use i...
500
2
3000 - 20000
Connector plug M12
IP67
900
27272703
103009187
K.A. Schmersal GmbH & Co....
SLG440-ER-0800-03-H
103009187
4030661458571
Safety light curtain
4
PL e / suitable for use i...
800
3
3000 - 20000
Connector plug M12
IP67
1350
27272703
103009188
K.A. Schmersal GmbH & Co....
SLG440-ER-0900-04-H
103009188
4030661460420
Safety light curtain
4
PL e / suitable for use i...
900
4
3000 - 20000
Connector plug M12
IP67
1500
27272703
103009189
K.A. Schmersal GmbH & Co....
SLG440-ER-0500-02-H1
103009189
4030661458595
Safety light curtain
4
PL e / suitable for use i...
500
2
3000 - 20000
Connector plug M12
IP67
900
27272703
103009190
K.A. Schmersal GmbH & Co....
SLG440-ER-0800-03-H1
103009190
4030661458601
Safety light curtain
4
PL e / suitable for use i...
800
3
3000 - 20000
Connector plug M12
IP67
1350
27272703
103009191
K.A. Schmersal GmbH & Co....
SLG440-ER-0900-04-H1
103009191
4030661458618
Safety light curtain
4
PL e / suitable for use i...
900
4
3000 - 20000
Connector plug M12
IP67
1500
27272703
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求