目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Check Valves SVK, SVKG, SVV - SVKG G1/4-AG
Schmalz
Vacuum Components
Valve Technology
Check Valves and Flow Restrictors
Check Valves SVK, SVKG, SVV
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/ventiltechnik/stroemungsventile_und_stroemungswiderstaende/stroemungsventile_svk_svkg_svv/10_05_03_00131.prj},{NB=SCHMALZ 10.05.03.00131 SVKG G1/4-AG},{NAME=10_05_03_00131},{INAME=10_05_03_00131},{SHA256=X3R0Wg1RJKGdPbXJrxYnImYVkT6MiYMGhI4WuL8CuQI=},{NNCUSTOM=SVKG G1/4-AG},{NTCUSTOM=Strömungsventil},{NBCUSTOM=SVKG G1/4-AG},{LINACUSTOM=SVKG G1/4-AG},{ARTNR=10.05.03.00131},{C132=G1/4\"-IG},{C135=G1/4\"-AG},{C111=26},{C133=11},{C136=10},{C140=17},{C863=0.17},{C862=2.9},{C865=0.204},{C864=3.4},{C909=20.4},{C908=340},{C575=17.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C132
G1
ⁿ/ₐ
C135
G2
ⁿ/ₐ
C111
L
[mm]
C133
LG1
[mm]
C136
LG2
[mm]
C140
SW1
[mm]
C863
Saugleistung für pu = -0,3 bar
[mł/h]
C862
Saugleistung für pu = -0,3 bar
[l/min]
C865
Saugleistung für pu = -0,6 bar
[mł/h]
C864
Saugleistung für pu = -0,6 bar
[l/min]
C909
Durchfluss (max)
[mł/h]
C908
Durchfluss (max)
[l/min]
C575
Weight
[g]
SCHMALZ 10.05.03.00131 SV...
10_05_03_00131
SVKG G1/4-AG
Strömungsventil
SVKG G1/4-AG
SVKG G1/4-AG
10.05.03.00131
G1/4"-IG
G1/4"-AG
26
11
10
17
0.17
2.9
0.204
3.4
20.4
340
17.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求