PV PL 12 - PV Belt pulleys
Sati
V-belt pulleys
PV belt pulleys
Powered by
CAD模型選擇
{sati/pulegge_trapezoidali/t-puleggetrapezoidalipolyv/pl12.prj},{NB=LT13212},{CODE=LT13212},{DESCRIPTION=132PL12},{GR=12},{P=132},{TYPE=6},{BUSH=2517},{TAPERBUSH=2517},{D=0},{MB=65},{MAX1=65},{F=67},{J=108},{J1=108},{K=11},{K1=11.0},{L=45},{M=11},{M1=11.0},{N=-},{N1=0},{R=-},{WEIGHT=2.97},{TYPE1=L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CODE
Internal code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
GR
Groove
ⁿ/ₐ
P
[mm]
TYPE
Type
ⁿ/ₐ
BUSH
Bush d / Bore
[mm]
MB
ø MAX
[mm]
F
[mm]
FF
f
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
R
[mm]
WEIGHT
Weight
[kg]
LT07512
LT07512
75PL12
12
75
3
1215
28
67
7.65
56
-
42
25
-
-
0.97
LT08012
LT08012
80PL12
12
80
3
1215
28
67
7.65
56
-
42
25
-
-
1.25
LT08512
LT08512
85PL12
12
85
3
1215
28
67
7.65
61
-
42
25
-
-
1.47
LT09012
LT09012
90PL12
12
90
3
1615
42
67
7.65
66
-
42
25
-
-
1.45
LT09512
LT09512
95PL12
12
95
3
1615
42
67
7.65
71
-
42
25
-
-
1.71
LT10012
LT10012
100PL12
12
100
3
2012
50
67
7.65
79
-
32
35
-
-
1.39
LT10612
LT10612
106PL12
12
106
3
2012
50
67
7.65
82
-
32
35
-
-
1.73
LT11212
LT11212
112PL12
12
112
3
2012
50
67
7.65
88
-
32
35
-
-
2.02
LT11812
LT11812
118PL12
12
118
6
2517
65
67
7.65
97
11
45
11
-
-
1.96
LT12512
LT12512
125PL12
12
125
6
2517
65
67
7.65
101
11
45
11
-
-
2.46
LT13212
LT13212
132PL12
12
132
6
2517
65
67
7.65
108
11
45
11
-
-
2.97
LT14012
LT14012
140PL12
12
140
6
2517
65
67
7.65
116
11
45
11
-
-
3.55
LT15012
LT15012
150PL12
12
150
6
2517
65
67
7.65
126
11
45
11
-
-
4.30
LT16012
LT16012
160PL12
12
160
6
2517
65
67
7.65
136
11
45
11
-
-
5.12
LT17012
LT17012
170PL12
12
170
6
2517
65
67
7.65
146
11
45
11
-
-
6.03
LT18012
LT18012
180PL12
12
180
7
2517
65
67
7.65
156
11
45
11
120
16
5.34
LT19012
LT19012
190PL12
12
190
7
2517
65
67
7.65
166
11
45
11
120
14
5.60
LT20012
LT20012
200PL12
12
200
7
3020
75
67
7.65
176
7.5
52
7.5
146
22
6.99
LT21212
LT21212
212PL12
12
212
7
3020
75
67
7.65
188
7.5
52
7.5
146
14
7.06
LT22412
LT22412
224PL12
12
224
7
3020
75
67
7.65
202
7.5
52
7.5
146
14
7.41
LT25012
LT25012
250PL12
12
250
7
3020
75
67
7.65
228
7.5
52
7.5
146
14
8.67
LT28012
LT28012
280PL12
12
280
7
3020
75
67
7.65
256
7.5
52
7.5
146
14
10.58
LT31512
LT31512
315PL12
12
315
8
3535
90
67
7.65
285
11
89
11
178
14
18.23
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求