SPC/6 - V-Belt pulleys for taper bushes
Sati
V-belt pulleys
V-belt pulleys for taper bush
Powered by
CAD模型選擇
{sati/pulegge_trapezoidali/t-puleggetrapezoidaliperbussola/spc_6.prj},{NB=CT03756},{MAT=Cast iron},{CODE=CT03756},{TYPE=SPC375-06},{GR=6},{P=375},{O=385},{FORM=6},{BUSH=4040},{DMAX=100},{E=30},{F=162},{J=319},{K=30},{L=102},{M=30},{N=210},{EX=30},{JX=319.000},{KX=30.000},{MX=30.0},{NX=210}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
MAT
Material
ⁿ/ₐ
CODE
Internal code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
GR
Grooves
ⁿ/ₐ
P
[mm]
O
[mm]
FORM
Form
ⁿ/ₐ
BUSH
Bush
ⁿ/ₐ
DMAX
D.max
[mm]
E
[mm]
F
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
CT02006
Cast iron
CT02006
SPC200-06
6
200
210
3
3535
90
-
162
144
36.5
89
36.5
-
CT02126
Cast iron
CT02126
SPC212-06
6
212
222
3
3535
90
-
162
156
36.5
89
36.5
-
CT02246
Cast iron
CT02246
SPC224-06
6
224
234
3
3535
90
-
162
168
36.5
89
36.5
-
CT02366
Cast iron
CT02366
SPC236-06
6
236
246
3
3535
90
-
162
180
36.5
89
36.5
-
CT02506
Cast iron
CT02506
SPC250-06
6
250
260
3
3535
90
-
162
194
36.5
89
36.5
-
CT02656
Cast iron
CT02656
SPC265-06
6
265
275
3
3535
90
-
162
209
36.5
89
36.5
-
CT02806
Cast iron
CT02806
SPC280-06
6
280
290
6
3535
90
20
162
224
36.5
89
36.5
175
CT03006
Cast iron
CT03006
SPC300-06
6
300
310
6
3535
90
20
162
244
36.5
89
36.5
175
CT03156
Cast iron
CT03156
SPC315-06
6
315
325
6
3535
90
20
162
259
36.5
89
36.5
175
CT03356
Cast iron
CT03356
SPC335-06
6
335
345
6
3535
90
20
162
279
36.5
89
36.5
175
CT03556
Cast iron
CT03556
SPC355-06
6
355
365
6
3535
90
20
162
299
36.5
89
36.5
175
CT03756
Cast iron
CT03756
SPC375-06
6
375
385
6
4040
100
30
162
319
30
102
30
210
CT04006
Cast iron
CT04006
SPC400-06
6
400
410
6
4040
100
30
162
344
30
102
30
210
CT04256
Cast iron
CT04256
SPC425-06
6
425
435
6
4040
100
30
162
369
30
102
24
210
CT04506
Cast iron
CT04506
SPC450-06
6
450
460
6
4545
110
30
162
394
24
114
24
242
CT04756
Cast iron
CT04756
SPC475-06
6
475
485
6
4545
110
30
162
419
24
114
24
242
CT05006
Cast iron
CT05006
SPC500-06
6
500
510
5
4545
110
-
162
444
24
114
24
242
CT05306
Cast iron
CT05306
SPC530-06
6
530
540
5
5050
125
-
162
474
17.5
114
17.5
265
CT05606
Cast iron
CT05606
SPC560-06
6
560
570
5
5050
125
-
162
504
17.5
127
17.5
267
CT06306
Cast iron
CT06306
SPC630-06
6
630
640
5
5050
125
-
162
574
17.5
127
17.5
267
CT07106
Cast iron
CT07106
SPC710-06
6
710
720
5
5050
125
-
162
654
17.5
127
17.5
267
CT08006
Cast iron
CT08006
SPC800-06
6
800
810
5
5050
125
-
162
737
17.5
127
17.5
267
CT10006
Cast iron
CT10006
SPC1000-06
6
1000
1010
5
5050
125
-
162
937
17.5
127
17.5
267
CT12506
Cast iron
CT12506
SPC1250-06
6
1250
1260
5
5050
125
-
162
1187
17.5
127
17.5
267
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求