SPC/4 - V-Belt pulleys for taper bushes
Sati
V-belt pulleys
V-belt pulleys for taper bush
Powered by
CAD模型選擇
{sati/pulegge_trapezoidali/t-puleggetrapezoidaliperbussola/spc_4.prj},{NB=CT03754},{MAT=Cast iron},{CODE=CT03754},{TYPE=SPC375-04},{GR=4},{P=375},{O=385},{FORM=6},{BUSH=3535},{DMAX=90},{E=25},{F=111},{J=319},{K=11},{L=89},{M=11},{N=175},{EX=25},{JX=319.000},{KX=11.000},{MX=11.0},{NX=175}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
MAT
Material
ⁿ/ₐ
CODE
Internal code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
GR
Grooves
ⁿ/ₐ
P
[mm]
O
[mm]
FORM
Form
ⁿ/ₐ
BUSH
Bush
ⁿ/ₐ
DMAX
D.max
[mm]
E
[mm]
F
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
CT02004
Cast iron
CT02004
SPC200-04
4
200
210
3
3020
75
-
111
144
30
51
30
-
CT02124
Cast iron
CT02124
SPC212-04
4
212
222
3
3020
75
-
111
156
30
51
30
-
CT02244
Cast iron
CT02244
SPC224-04
4
224
234
3
3535
90
-
111
168
11
89
11
-
CT02364
Cast iron
CT02364
SPC236-04
4
236
246
3
3535
90
-
111
180
11
89
11
-
CT02504
Cast iron
CT02504
SPC250-04
4
250
260
3
3535
90
-
111
194
11
89
11
-
CT02654
Cast iron
CT02654
SPC265-04
4
265
275
3
3535
90
-
111
209
11
89
11
-
CT02804
Cast iron
CT02804
SPC280-04
4
280
290
6
3535
90
18
111
224
11
89
11
175
CT03004
Cast iron
CT03004
SPC300-04
4
300
310
6
3535
90
20
111
244
11
89
11
175
CT03154
Cast iron
CT03154
SPC315-04
4
315
325
6
3535
90
20
111
259
11
89
11
175
CT03354
Cast iron
CT03354
SPC335-04
4
335
345
6
3535
90
20
111
279
11
89
11
175
CT03554
Cast iron
CT03554
SPC355-04
4
355
365
6
3535
90
20
111
299
11
89
11
175
CT03754
Cast iron
CT03754
SPC375-04
4
375
385
6
3535
90
25
111
319
11
89
11
175
CT04004
Cast iron
CT04004
SPC400-04
4
400
410
6
3535
90
18
111
344
11
89
11
175
CT04254
Cast iron
CT04254
SPC425-04
4
425
435
6
3535
90
18
111
369
11
89
11
175
CT04504
Cast iron
CT04504
SPC450-04
4
450
460
5
3535
90
-
111
394
11
89
11
175
CT04754
Cast iron
CT04754
SPC475-04
4
475
485
5
3535
90
-
111
419
11
89
11
175
CT05004
Cast iron
CT05004
SPC500-04
4
500
510
5
3535
90
-
111
444
11
89
11
175
CT05304
Cast iron
CT05304
SPC530-04
4
530
540
5
4040
100
-
111
474
4.5
102
4.5
210
CT05604
Cast iron
CT05604
SPC560-04
4
560
570
5
4040
100
-
111
504
4.5
102
4.5
210
CT06304
Cast iron
CT06304
SPC630-04
4
630
640
4
4545
110
-
111
574
1.5
114
1.5
242
CT07104
Cast iron
CT07104
SPC710-04
4
710
720
4
5050
125
-
111
654
8
127
8
267
CT08004
Cast iron
CT08004
SPC800-04
4
800
810
4
5050
125
-
111
737
8
127
8
267
CT10004
Cast iron
CT10004
SPC1000-04
4
1000
1010
4
5050
125
-
111
937
8
127
8
267
CT12504
Cast iron
CT12504
SPC1250-04
4
1250
1260
4
5050
125
-
111
1187
8
127
8
267
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求