H 100 - 1/2” (12,7 mm) - Timing belt pulleys for taper bushes
Sati
Timing belt pulleys and bars
Timing belt pulleys (for taper bush)
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentateperbussola/h_100.prj},{NB=TH10027},{MAT=Acciaio},{FLA=Con flangia},{CODE2=27H100},{CODE=TH10027},{TYPE=5F},{CFL=FL074},{BUSH=1610.000},{MB=42},{DP=109.15},{DE=107.78},{DF=115.000},{DM=0.0},{DI=85},{F=32.0},{S=25},{R=7.0},{WEIGHT=1.30},{DFX=115.000},{DIX=85.000},{Z=27.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
BUSH
Taper bush
[mm]
MB
Max. Bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
S
[mm]
R
[mm]
WEIGHT
Weight
[kg]
Z
Number of teeth
[mm]
TH10016
Steel
With flanges
16H100
TH10016
5F
FL061
1108.000
28
64.68
63.31
70.000
0.0
45
31.0
22
9.0
0.40
16.000
TH10018
Steel
With flanges
18H100
TH10018
5F
FL063
1210.000
32
72.77
71.39
79.000
0.0
52
31.0
25
6.0
0.50
18.000
TH10019
Steel
With flanges
19H100
TH10019
5F
FL064
1210.000
32
76.81
75.44
82.500
0.0
56
31.0
25
6.0
0.60
19.000
TH10020
Steel
With flanges
20H100
TH10020
5F
FL076
1210.000
32
80.55
79.48
87.000
0.0
60
31.0
25
6.0
0.70
20.000
TH10021
Steel
With flanges
21H100
TH10021
5F
FL066
1210.000
32
84.89
83.52
91.000
0.0
64
32.0
25
7.0
0.80
21.000
TH10022
Steel
With flanges
22H100
TH10022
5F
FL067
1210.000
32
88.94
87.56
94.000
0.0
67
32.0
25
7.0
0.90
22.000
TH10023
Steel
With flanges
23H100
TH10023
5F
FL068
1610.000
42
92.98
91.61
97.000
0.0
70
32.0
25
7.0
0.90
23.000
TH10024
Steel
With flanges
24H100
TH10024
5F
FL070
1610.000
42
97.02
95.65
102.000
0.0
74
32.0
25
7.0
1.00
24.000
TH10025
Steel
With flanges
25H100
TH10025
5F
FL071
1610.000
42
101.06
99.69
106.000
0.0
77
32.0
25
7.0
1.00
25.000
TH10026
Steel
With flanges
26H100
TH10026
5F
FL072
1610.000
42
105.11
103.73
112.000
0.0
82
32.0
25
7.0
1.20
26.000
TH10027
Steel
With flanges
27H100
TH10027
5F
FL074
1610.000
42
109.15
107.78
115.000
0.0
85
32.0
25
7.0
1.30
27.000
TH10028
Steel
With flanges
28H100
TH10028
5F
FL075
1610.000
42
113.19
111.82
120.000
0.0
90
32.0
25
7.0
1.50
28.000
TH10030
Steel
With flanges
30H100
TH10030
5F
FL078
1610.000
42
121.28
119.90
128.000
0.0
98
32.0
25
7.0
1.70
30.000
TH10032
Steel
With flanges
32H100
TH10032
5WF
FL080
1610.000
42
129.36
127.99
135.000
80.0
106
32.0
25
7.0
2.00
32.000
TH10036
Steel
With flanges
36H100
TH10036
5WF
FL085
1610.000
42
145.53
144.16
150.000
92.0
121
32.0
25
7.0
2.70
36.000
TH10040
Steel
With flanges
40H100
TH10040
5WF
FL090
1610.000
42
161.70
160.33
168.000
92.0
138
32.0
25
7.0
3.60
40.000
TH10044
Steel
With flanges
44H100
TH10044
3WF
FL095
2012.000
50
177.87
176.50
184.000
106.0
152
32.0
32
0.0
3.80
44.000
TH10048
Steel
With flanges
48H100
TH10048
3WF
FL100
2012.000
50
194.04
192.67
200.000
106.0
169
32.0
32
0.0
3.20
48.000
TH10060
Cast iron
Without flanges
60H100
TH10060
9A
-
2012.000
50
242.55
241.18
0.000
92.0
223
34.0
32
1.0
4.80
60.000
TH10072
Cast iron
Without flanges
72H100
TH10072
9A
-
2012.000
50
291.06
289.69
0.000
92.0
270
34.0
32
1.0
5.70
72.000
TH10084
Cast iron
Without flanges
84H100
TH10084
9A
-
2012.000
50
339.57
338.20
0.000
92.0
318
34.0
32
1.0
6.80
84.000
TH10096
Cast iron
Without flanges
96H100
TH10096
7A
-
2517.000
60
388.08
386.71
0.000
106.0
366
34.0
45
5.5
8.20
96.000
TH10120
Cast iron
Without flanges
120H100
TH10120
7A
-
2517.000
60
485.10
483.73
0.000
106.0
462
34.0
45
5.5
12.10
120.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求