SG-HRC-M - Elastomeric shaft coupling SG-HRC-M standard straight bore series
Sati
Couplings
HRC couplings
Powered by
CAD模型選擇
{sati/giunti/y-giuntihrc/sg_hrc_m_asmtab.prj},{NB=HRCP130},{DESCRIPTION=Half-coupling with pre-bored hole},{CODE=HRCP130},{MAT=Cast iron EN-GJL-250 UNI EN 1564},{TYPE=130},{HM1=60},{HM2=2 3/8},{DE=130},{D=105},{BB=50},{E=53.0},{G=36.0},{H2=47},{B=55.5},{H=147.0},{WE=4.45},{PPATH=sg_hrc_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DESCRIPTION
Half-coupling type
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
HM1
Hole max
[mm]
HM2
Hole max
[Inch]
DE
De
ⁿ/ₐ
D
ⁿ/ₐ
BB
b
ⁿ/ₐ
E
ⁿ/ₐ
G
ⁿ/ₐ
H2
ⁿ/ₐ
B
ⁿ/ₐ
H
h
ⁿ/ₐ
WE
Weight
[kg]
HRCP070
Half-coupling with pre-bo...
HRCP070
Cast iron EN-GJL-250 UNI ...
70
32
1 1/4
69
60
31
25.0
18.0
20
23.5
65.0
0.60
HRCP090
Half-coupling with pre-bo...
HRCP090
Cast iron EN-GJL-250 UNI ...
90
42
1 5/8
85
70
32
30.5
22.5
26
30.0
82.5
1.07
HRCP110
Half-coupling with pre-bo...
HRCP110
Cast iron EN-GJL-250 UNI ...
110
55
2 1/8
112
100
45
45.0
29.0
37
45.0
119.0
3.05
HRCP130
Half-coupling with pre-bo...
HRCP130
Cast iron EN-GJL-250 UNI ...
130
60
2 3/8
130
105
50
53.0
36.0
47
55.5
147.0
4.45
HRCP150
Half-coupling with pre-bo...
HRCP150
Cast iron EN-GJL-250 UNI ...
150
70
2 3/4
150
115
62
60.0
40.0
50
60.0
160.0
6.10
HRCP180
Half-coupling with pre-bo...
HRCP180
Cast iron EN-GJL-250 UNI ...
180
80
3 1/8
180
125
77
73.0
49.0
58
70.0
189.0
9.20
HRCP230
Half-coupling with pre-bo...
HRCP230
Cast iron EN-GJL-250 UNI ...
230
100
4''
225
155
99
85.5
59.5
77
90.0
239.5
17.75
HRCP280
Half-coupling with pre-bo...
HRCP280
Cast iron EN-GJL-250 UNI ...
280
130
5''
275
206
119
105.5
74.5
90
105.5
285.5
35.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求