Torsional flexible couplings SG-M with solid hub
Sati
Couplings
Torsional couplings
Powered by
CAD模型選擇
{sati/giunti/y-giuntielastici/sg_m_asmtab.prj},{NB=SGMA055},{SC=Semi-coupling hub A},{CODE=SGMA055},{MAT=Cast iron EN-GJL-250 UNI EN 1573},{TYPE=SG-M 55A-70B},{A=15},{B=15},{DA=55},{DB=70},{H1=65},{DE=120},{E=30},{F=60},{MA=98},{MB=118},{N=22},{H2=52.0},{S=4.0},{H=160},{WEIGHT1=0.116},{WEIGHT2A=4.20},{WEIGHT2B=4.50},{J=160.0},{PPATH=sg_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SC
Semi - coupling
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
A
Pilot bore A
[mm]
B
Pilot bore B
[mm]
DA
Bore dA max.
[mm]
DB
Bore dB max.
[mm]
H1
[mm]
DE
De
[mm]
E
[mm]
F
[mm]
MA
[mm]
MB
[mm]
N
[mm]
H2
[mm]
S
[mm]
H
h
[mm]
WEIGHT1
Elastic spider element weight
[kg]
WEIGHT2A
Hub A weight
[kg]
WEIGHT2B
Hub B weight
[kg]
J
Moment of inertia
[kg*cm^2]
SGMAA19
Semi-coupling hub A
SGMAA19
Steel
SG-M 19A-24B*
6
6
19
24
25
40
16
18
30
40
12
19.0
2.0
66
0.004
0.18
0.25
0.8
SGMBA24
Semi-coupling hub B
SGMBA24
Steel
SG-M 19A-24B*
6
6
19
24
25
40
16
18
30
40
12
19.0
2.0
66
0.004
0.18
0.25
0.8
SGMA019
Semi-coupling hub A
SGMA019
Cast iron EN-GJL-250 UNI ...
SG-M 19A-24B*
6
6
19
24
25
40
16
18
30
40
12
19.0
2.0
66
0.004
0.18
0.25
0.8
SGMB024
Semi-coupling hub B
SGMB024
Cast iron EN-GJL-250 UNI ...
SG-M 19A-24B*
6
6
19
24
25
40
16
18
30
40
12
19.0
2.0
66
0.004
0.18
0.25
0.8
SGMA024
Semi-coupling hub A
SGMA024
Cast iron EN-GJL-250 UNI ...
SG-M 24A-32B
9
9
24
32
30
55
18
27
40
55
14
24.0
2.0
78
0.014
0.36
0.55
3.0
SGMB032
Semi-coupling hub B
SGMB032
Cast iron EN-GJL-250 UNI ...
SG-M 24A-32B
9
9
24
32
30
55
18
27
40
55
14
24.0
2.0
78
0.014
0.36
0.55
3.0
SGMA028
Semi-coupling hub A
SGMA028
Cast iron EN-GJL-250 UNI ...
SG-M 28A-38B
10
10
28
38
35
65
20
30
48
65
15
27.5
2.5
90
0.025
0.60
0.85
7.0
SGMB038
Semi-coupling hub B
SGMB038
Cast iron EN-GJL-250 UNI ...
SG-M 28A-38B
10
10
28
38
35
65
20
30
48
65
15
27.5
2.5
90
0.025
0.60
0.85
7.0
SGMA038
Semi-coupling hub A
SGMA038
Cast iron EN-GJL-250 UNI ...
SG-M 38A-45B
12
12
38
45
45
80
24
38
66
78
18
36.5
3.0
114
0.042
1.35
1.65
20.0
SGMB045
Semi-coupling hub B
SGMB045
Cast iron EN-GJL-250 UNI ...
SG-M 38A-45B
12
12
38
45
45
80
24
38
66
78
18
36.5
3.0
114
0.042
1.35
1.65
20.0
SGMA042
Semi-coupling hub A
SGMA042
Cast iron EN-GJL-250 UNI ...
SG-M 42A-55B
12
12
42
55
50
95
26
46
75
94
20
40.0
3.0
126
0.066
2.00
2.30
50.0
SGMB055
Semi-coupling hub B
SGMB055
Cast iron EN-GJL-250 UNI ...
SG-M 42A-55B
12
12
42
55
50
95
26
46
75
94
20
40.0
3.0
126
0.066
2.00
2.30
50.0
SGMA048
Semi-coupling hub A
SGMA048
Cast iron EN-GJL-250 UNI ...
SG-M 48A-60B
12
12
48
60
56
105
28
51
85
104
21
45.0
3.5
140
0.088
2.75
3.10
80.0
SGMB060
Semi-coupling hub B
SGMB060
Cast iron EN-GJL-250 UNI ...
SG-M 48A-60B
12
12
48
60
56
105
28
51
85
104
21
45.0
3.5
140
0.088
2.75
3.10
80.0
SGMA055
Semi-coupling hub A
SGMA055
Cast iron EN-GJL-250 UNI ...
SG-M 55A-70B
15
15
55
70
65
120
30
60
98
118
22
52.0
4.0
160
0.116
4.20
4.50
160.0
SGMB070
Semi-coupling hub B
SGMB070
Cast iron EN-GJL-250 UNI ...
SG-M 55A-70B
15
15
55
70
65
120
30
60
98
118
22
52.0
4.0
160
0.116
4.20
4.50
160.0
SGMA065
Semi-coupling hub A
SGMA065
Cast iron EN-GJL-250 UNI ...
SG-M 65A-75B
15
15
65
75
75
135
35
68
115
134
26
61.0
4.5
185
0.172
6.50
6.80
310.0
SGMB075
Semi-coupling hub B
SGMB075
Cast iron EN-GJL-250 UNI ...
SG-M 65A-75B
15
15
65
75
75
135
35
68
115
134
26
61.0
4.5
185
0.172
6.50
6.80
310.0
SGMA075
Semi-coupling hub A
SGMA075
Cast iron EN-GJL-250 UNI ...
SG-M 75A-90B
15
15
75
90
85
160
40
80
135
158
30
69.0
5.0
210
0.325
10.00
10.80
680.0
SGMB090
Semi-coupling hub B
SGMB090
Cast iron EN-GJL-250 UNI ...
SG-M 75A-90B
15
15
75
90
85
160
40
80
135
158
30
69.0
5.0
210
0.325
10.00
10.80
680.0
SGMA090
Semi-coupling hub A
SGMA090
Cast iron EN-GJL-250 UNI ...
SG-M 90A-100B
38
38
90
100
100
200
45
100
160
180
34
81.0
5.5
245
0.440
14.00
15.80
1590.0
SGMB100
Semi-coupling hub B
SGMB100
Cast iron EN-GJL-250 UNI ...
SG-M 90A-100B
38
38
90
100
100
200
45
100
160
180
34
81.0
5.5
245
0.440
14.00
15.80
1590.0
SGAA019
Semi-coupling hub A
SGAA019
Aluminium
SG-M 19A-24B/AL
6
6
19
24
25
40
16
18
30
40
12
19.0
2.0
66
0.005
0.07
0.08
0.4
SGAB024
Semi-coupling hub B
SGAB024
Aluminium
SG-M 19A-24B/AL
6
6
19
24
25
40
16
18
30
40
12
19.0
2.0
66
0.005
0.07
0.08
0.4
SGAA024
Semi-coupling hub A
SGAA024
Aluminium
SG-M 24A-32B/AL
9
9
24
32
30
55
18
27
40
55
14
24.0
2.0
78
0.014
0.13
0.18
1.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求