94 Shore A (Red) - Spiders in polyurethane
Sati
Couplings
Torsional couplings
Powered by
CAD模型選擇
{sati/giunti/y-giuntielastici/94_shore_a_rossa.prj},{NB=ER42055},{CODE=ER42055},{TYPE=42/55},{MR=6000},{TA1=3.2},{TA2=5},{HA=98},{TO1=450},{TO2=900},{TO3=117.0},{TS1=54.50},{TS2=44.69},{TS3=33.79},{TS4=20.03},{DA=2.0},{MO1=0.32},{MO2=1.0},{D=95.000},{F=46.000},{N=20.000},{Z=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MR
Max revolutions (rpm)
ⁿ/ₐ
TA1
Twist angle TK norm.
[°]
TA2
Twist angle T max.
[°]
HA
Hardness
ⁿ/ₐ
TO1
Torque TK norm.
[Nm]
TO2
Torque TK max.
[Nm]
TO3
Torque TKW with invers.
[Nm]
TS1
Torsional stiffness (kNm/rad) 1.0 TKN
[kNm/rad]
TS2
Torsional stiffness (kNm/rad) 0.75 TKN
[kNm/rad]
TS3
Torsional stiffness (kNm/rad) 0.5 TKN
[kNm/rad]
TS4
Torsional stiffness (kNm/rad) 0.25 TKN
[kNm/rad]
DA
Displacement Axial
[mm]
MO1
Maximum offset
ⁿ/ₐ
MO2
Maximum offset angle
[°]
D
ⁿ/ₐ
F
ⁿ/ₐ
N
ⁿ/ₐ
Z
ⁿ/ₐ
ER19024
ER19024
19/24
14000
3.2
5
98
17
34
4.4
2.92
2.39
1.81
1.07
1.2
0.20
1.2
40.000
18.000
12.000
6
ER24032
ER24032
24/32
10600
3.2
5
98
60
120
16.0
9.93
8.14
6.16
3.65
1.4
0.22
0.9
55.000
27.000
14.000
8
ER28038
ER28038
28/38
8500
3.2
5
98
160
320
42.0
26.77
21.95
16.60
9.84
1.5
0.25
0.9
65.000
30.000
15.000
8
ER38045
ER38045
38/45
7100
3.2
5
98
325
650
85.0
48.57
39.83
30.11
17.85
1.8
0.28
1.0
80.000
38.000
18.000
8
ER42055
ER42055
42/55
6000
3.2
5
98
450
900
117.0
54.50
44.69
33.79
20.03
2.0
0.32
1.0
95.000
46.000
20.000
8
ER48060
ER48060
48/60
5600
3.2
5
98
525
1050
137.0
65.29
53.54
40.48
24.00
2.1
0.36
1.1
105.000
51.000
21.000
8
ER55070
ER55070
55/70
4750
3.2
5
98
685
1370
178.0
94.97
77.88
58.88
34.90
2.2
0.38
1.1
120.000
60.000
22.000
8
ER65075
ER65075
65/73
4250
3.2
5
98
940
1880
244.0
129.51
106.20
80.30
47.60
2.6
0.42
1.2
135.000
68.000
26.000
8
ER75090
ER75090
75/90
3550
3.2
5
98
1920
3840
499.0
197.50
161.95
122.45
72.58
3.0
0.48
1.2
160.000
80.000
30.000
10
ER90100
ER90100
90/100
2800
3.2
5
98
3600
7200
936.0
312.20
256.00
193.56
114.73
3.4
0.50
1.2
200.000
100.000
34.000
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求