KLRR - Locking devices
Sati
Locking devices and accessories
Locking devices
Locking devices (steel)
Powered by
CAD模型選擇
{sati/bloccaggio_e_accessori/calettatori/calettatori_acciaio/klrr_asmtab.prj},{NB=KLRR038},{CODE=KLRR038},{DD=38},{D=65},{H=34},{H1=28.0},{H2=14},{H3=10},{NV=M6x25},{TV=14},{N=8.0},{NV1=M6x25},{N1=4.0},{MT=961},{TA=51},{PA=297},{PM=174},{NV11=6},{NV111=25},{PPATH=klrr/klrr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
DD
d
ⁿ/ₐ
D
d
ⁿ/ₐ
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
NV
ⁿ/ₐ
TV
[Nm]
N
N°
[mm]
NV1
[mm]
N1
N° viti
[mm]
MT
[Nm]
TA
[KN]
PA
[N/mm^2]
PM
[N/mm^2]
NV11
Screw type DIN 912 12,9
ⁿ/ₐ
NV111
Screw type DIN 912 12,9
ⁿ/ₐ
KLRR020
KLRR020
20
47
34
28.0
14
10
M6x25
13
5.0
M6x25
3.0
294
29
328
139
6
25
KLRR022
KLRR022
22
47
34
28.0
14
10
M6x25
13
5.0
M6x25
3.0
323
29
298
139
6
25
KLRR024
KLRR024
24
50
34
28.0
14
10
M6x25
14
6.0
M6x25
3.0
455
38
353
169
6
25
KLRR025
KLRR025
25
50
34
28.0
14
10
M6x25
14
6.0
M6x25
3.0
474
38
338
169
6
25
KLRR030
KLRR030
30
55
34
28.0
14
10
M6x25
14
6.0
M6x25
3.0
569
38
282
154
6
25
KLRR035
KLRR035
35
60
34
28.0
14
10
M6x25
14
8.0
M6x25
4.0
885
51
322
188
6
25
KLRR038
KLRR038
38
65
34
28.0
14
10
M6x25
14
8.0
M6x25
4.0
961
51
297
174
6
25
KLRR040
KLRR040
40
65
34
28.0
14
10
M6x25
14
8.0
M6x25
4.0
1012
51
282
174
6
25
KLRR042
KLRR042
42
75
43
35.0
18
12
M8x30
32
7.0
M8x30
4.0
1594
76
313
176
8
30
KLRR045
KLRR045
45
75
43
35.0
18
12
M8x30
32
7.0
M8x30
4.0
1707
76
293
176
8
30
KLRR050
KLRR050
50
80
43
35.0
18
12
M8x30
32
7.0
M8x30
4.0
1897
76
263
165
8
30
KLRR055
KLRR055
55
85
43
35.0
18
12
M8x30
32
8.0
M8x30
4.0
2387
87
274
177
8
30
KLRR060
KLRR060
60
90
43
35.0
18
12
M8x30
32
8.0
M8x30
4.0
2604
87
251
167
8
30
KLRR065
KLRR065
65
95
43
35.0
18
12
M8x30
32
9.0
M8x30
4.0
3172
98
260
178
8
30
KLRR070
KLRR070
70
110
56
46.0
24
16
M10x40
65
8.0
M10x40
4.0
4937
141
262
167
10
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求