123 - Adaptors for taper bushes
Sati
Locking devices and accessories
Adaptors for taper bushes
Powered by
CAD模型選擇
{sati/bloccaggio_e_accessori/adattatore_bussola/adaptors_for_taper_bushes.prj},{NB=ABC1615},{CODE=ABC1615},{PB=1615},{E=70},{H=38},{BXH=10 x 8},{B1=10},{H1=8},{T1=4.0},{T2=4.3},{DDS=95},{DDCI=115},{D1=57.0},{DH1B=14.50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
ⁿ/ₐ
PB
for Bush
ⁿ/ₐ
E
Øe
[mm]
H
[mm]
BXH
for Key UNI 6604
[mm]
T1
t1
[mm]
T2
t2
[mm]
DDS
Ød min. Steel
[mm]
DDCI
Ød min. Cast Iron
[mm]
DH1B
[mm]
ABC1008
ABC1008
1008
45
22
5 x 5
2.5
2.8
60
75
11.50
ABC1210
ABC1210
1210
60
25
6 x 6
3.0
3.3
85
105
14.50
ABC1610
ABC1610
1610
70
25
10 x 8
4.0
4.3
95
115
14.50
ABC1615
ABC1615
1615
70
38
10 x 8
4.0
4.3
95
115
14.50
ABC2517
ABC2517
2517
105
45
16 x 10
4.0
6.3
130
150
23.50
ABC3030
ABC3030
3030
130
76
20 x 12
5.0
7.4
160
190
13.00
ABC3535
ABC3535
3535
160
90
22 x 12
5.0
7.4
200
240
13.00
ABC4040
ABC4040
4040
185
102
24 x 12
5.0
7.4
240
290
20.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求