46 Series Casters - Medium Heavy Duty Casters
RWM Casters
Casters
Kingpin Casters (150 to 3,000 lbs. Capacity)
Powered by
CAD模型選擇
{rwmcasters/casters/kingpin_casters/46_series_caster_asmtab.prj},{NB=46-FSR-0415-S},{CT=S},{FIN=ZPT - Type I Zinc Plate},{WD=4.00000000},{WW=1.50000000},{BRNG=R},{WT=FS},{TPO=},{SLO=},{WB=},{SR=},{GS=},{NOTE=Rigid Info},{PPATH=46_series_caster_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
WD
Wheel Diameter
[Inch]
AD
Axle Dimension
[Inch]
CAP
Capacity
[lbs.]
OH
Overall Height
[Inch]
SL
Swivel Lead
[Inch]
WGHT
Approx. Weight
[lbs.]
46-DUR-3220-S
46-DUR-3220-S
ZPT - Type I Zinc Plate
3 1/4
1/2
400
5 1/4
1 7/16
6.7
46-FSR-0415-S
46-FSR-0415-S
ZPT - Type I Zinc Plate
4
1/2
1200
5 5/8
1 3/8
7.0
46-CIR-0520-S
46-CIR-0520-S
ZPT - Type I Zinc Plate
5
1/2
1000
6 1/2
1 11/16
7.8
46-CIR-0620-S
46-CIR-0620-S
ZPT - Type I Zinc Plate
6
1/2
1200
7 1/2
1 3/4
9.1
46-CIR-0820-S
46-CIR-0820-S
ZPT - Type I Zinc Plate
8
1/2
1200
9 1/2
2 1/4
13.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求