目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CJA - GUIDE BUSH FOR BALL CAGE
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/guide_bush_for_ball_cage_cja.prj},{NB=CJA.38x60},{COL=30},{D1=38},{D2=48},{L=60},{MAT=Case Hardened Steel},{HAR=62-63 HRC},{LX=60,75}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
COL
Pillar diameter Ø
[mm]
D1
Inner diameter
[mm]
D2
External diameter
[mm]
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
CJA.21x35
CJA.21x35
15
21
28
Case Hardened Steel
62-63 HRC
CJA.22x35
CJA.22x35
16
22
29
Case Hardened Steel
62-63 HRC
CJA.24x55
CJA.24x55
18
24
32
Case Hardened Steel
62-63 HRC
CJA.25x55
CJA.25x55
19
25
33
Case Hardened Steel
62-63 HRC
CJA.30x55
CJA.30x55
24
30
40
Case Hardened Steel
62-63 HRC
CJA.31x55
CJA.31x55
25
31
41
Case Hardened Steel
62-63 HRC
CJA.38x60
CJA.38x60
30
38
48
Case Hardened Steel
62-63 HRC
CJA.40x60
CJA.40x60
32
40
49
Case Hardened Steel
62-63 HRC
CJA.48x70
CJA.48x70
40
48
58
Case Hardened Steel
62-63 HRC
CJA.50x70
CJA.50x70
42
50
59
Case Hardened Steel
62-63 HRC
CJA.58x80
CJA.58x80
50
58
68
Case Hardened Steel
62-63 HRC
CJA.60x80
CJA.60x80
52
60
69
Case Hardened Steel
62-63 HRC
CJA.72x80
CJA.72x80
60
72
85
Case Hardened Steel
62-63 HRC
CJA.75x80
CJA.75x80
63
75
86
Case Hardened Steel
62-63 HRC
CJA.92x95
CJA.92x95
80
92
100
Case Hardened Steel
62-63 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求