目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CAV - CBV - GUIDE BUSH
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/guide_bush_cav_cbv.prj},{NB=CAV.30x60},{D1=30},{D2=48},{D3=53},{D4=58},{L1=30},{L2=5.0},{R=34.0},{L=60},{MAT=Case Hardened Steel},{LX=60,80},{INFO=Assembly recommendation:D1 ≤ 63 = 3 x BRE 6 + TCI M6x15;D1=80 = 3 x BRE 8 / BREA 8 + TCI M8x20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
External diameter
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
R
[mm]
HAR
Hardness
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
CAV.15x50
CAV.15x50
15
28
30
34
20
5.0
21.5
61-63 HRC
Assembly recommendation:D...
CAV.16x50
CAV.16x50
16
28
30
34
20
5.0
21.5
61-63 HRC
Assembly recommendation:D...
CAV.18x60
CAV.18x60
18
32
34
38
25
5.0
23.5
61-63 HRC
Assembly recommendation:D...
CAV.19x60
CAV.19x60
19
32
34
38
25
5.0
23.5
61-63 HRC
Assembly recommendation:D...
CAV.24x60
CAV.24x60
24
40
43
48
30
5.0
29.0
61-63 HRC
Assembly recommendation:D...
CAV.25x60
CAV.25x60
25
40
43
48
30
5.0
29.0
61-63 HRC
Assembly recommendation:D...
CAV.30x60
CAV.30x60
30
48
53
58
30
5.0
34.0
61-63 HRC
Assembly recommendation:D...
CAV.32x60
CAV.32x60
32
48
53
58
30
5.0
34.0
61-63 HRC
Assembly recommendation:D...
CAV.40x65
CAV.40x65
40
58
66
72
35
5.0
41.0
61-63 HRC
Assembly recommendation:D...
CAV.42x65
CAV.42x65
42
58
66
72
35
5.0
41.0
61-63 HRC
Assembly recommendation:D...
CAV.50x75
CAV.50x75
50
68
77
82
45
5.0
46.0
61-63 HRC
Assembly recommendation:D...
CAV.52x75
CAV.52x75
52
68
77
82
45
5.0
46.0
61-63 HRC
Assembly recommendation:D...
CAV.60x115
CAV.60x115
60
85
90
95
50
5.0
52.5
61-63 HRC
Assembly recommendation:D...
CAV.63x115
CAV.63x115
63
85
90
95
50
5.0
52.5
61-63 HRC
Assembly recommendation:D...
CAV.80x125
CAV.80x125
80
100
112
120
55
6.5
65.0
61-63 HRC
Assembly recommendation:D...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求