目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
MR V 100...250 - Gearmotors MR V 100...250
Rossi
A series Worm gear reducers and gearmotors
Powered by
CAD模型選擇
{rossi/a04_riduttori_e_motoriduttori_a_vite/mr_v_100_250_tab.prj},{NB=A_MR_V_126_UO2A_100 B5_32_B3______HB_100_TB0_LA_4_50/60_ErP_-_B5_____},{GRANDEZZA=126},{MOVE=0.600},{A=225},{AA=125},{B=155},{D=60},{C1=155},{D1=32},{E1=58},{G0=221},{G1=148},{G2=15},{H=225},{H0=150},{H1=99.5},{K=18},{L=28},{M=215},{N=180},{P=250},{Q=4.0},{T=287},{U=194},{V0=50},{Z=106},{B3=3.4},{B6=10.0},{B8=8.2},{V5=5.7},{IDNR=},{AL1=0, 'No', 1, 'Albero lento normale lato opposto gola', 2 , 'Albero lento normale lato gola', 3, 'Albero lento normale bisporgente'},{ESECUZIONE=1},{MOTORTYPE=12},{I=32},{FC=1},{AL=0},{ALCM=0},{FB5=0},{RALC=0},{SFP=0},{A18=HB-Standard motor},{A19=100},{A20=TB0},{A21=LA},{A22=4},{A32=50/60},{A23=ErP},{A24=-},{A25=B5},{A26=},{A27=},{A28=},{A29=},{A30=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
GRANDEZZA
Gear reducer size
[mm]
A
[mm]
AA
[mm]
B
[mm]
D
Ø H7
[mm]
C1
[mm]
D1
Ø
[mm]
E1
[mm]
F
ⁿ/ₐ
G
[mm]
G0
[mm]
G1
[mm]
G2
[mm]
H
h11
[mm]
H0
h11
[mm]
H1
h12
[mm]
K
Ø
[mm]
L
[mm]
M
Ø
[mm]
N
Ø h6
[mm]
P
Ø
[mm]
Q
[mm]
T
[mm]
U
[mm]
V0
Ø
[mm]
Z
[mm]
P1
Ø
[mm]
X
Ø
[mm]
Y
[mm]
Y1
[mm]
W
[mm]
W1
[mm]
MASS
Mass
[kg]
OLIO
Oil quantity
ⁿ/ₐ
A_MR_V_100_UO2A_90S B5_32...
100
180
100
131
48
130
28
42
M12x24
170
180
122
11
180
125
84.5
16
23
165
130
200
3.5
236
165
45
90
200
180
270
620
149
325
62
1.90
A_MR_V_125_UO2A_100 B5_32...
125
225
125
155
60
155
32
58
M12x24
205
221
148
15
225
150
99.5
18
28
215
180
250
4.0
287
194
50
106
250
207
343
769
164
400
103
3.40
A_MR_V_126_UO2A_100 B5_32...
126
225
125
155
60
155
32
58
M12x24
205
221
148
15
225
150
99.5
18
28
215
180
250
4.0
287
194
50
106
250
207
343
769
164
400
103
3.40
A_MR_V_160_UO2A_112M-MB B...
160
272
160
183
70
187
38
58
M14x28
247
255
178
15
280
180
118.5
22
33
265
230
300
4.0
345
232
60
125
250
207
343
845
164
465
172
5.60
A_MR_V_161_UO2A_112M-MB B...
161
272
160
183
75
187
38
58
M14x28
247
255
178
15
280
180
118.5
22
33
265
230
300
4.0
345
232
60
125
250
207
343
845
164
465
172
5.60
A_MR_V_200_UO2A_132S-M B5...
200
342
200
214
90
235
48
82
M16x32
292
324
222
20
335
225
137.5
27
40
300
250
350
5.0
431
270
80
150
300
260
402
1018
196
575
306
9.50
A_MR_V_250_UO2A_160M-L B5...
250
425
250
250
110
287
55
82
M20x40
360
379
277
20
410
280
163.0
33
50
400
350
450
5.0
537
320
80
180
350
315
634
1373
235
705
517
17.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求