目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
WERT - block form - Solid Clamps
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Right angle connection
Angle clamps
Multi-piece elements
Powered by
CAD模型選擇
{rose_krieger/verbindungssystem/rvs/rechtw_verb/winkel_klem/mehrteilig/wert_bf.prj},{NB=2132001202666#BF-Winkelklemmstck-WERT32},{CODE=213200120},{A=32.200},{B=32.200},{C=32.200},{D=62.000},{E=70.000},{H=70.000},{K=53.000},{L=211.000},{M=106.000},{N=80.000},{P=33.500},{Q=8.500},{R=53.000},{RADAUS=8.500},{SD=6.000},{SW=5.000},{SKD=10.000},{SWM=10.000},{ST=6.000},{KM=1.500},{SB=10.500},{RADIN=6.000},{W=6.000},{TI=23.000},{AB=1.500},{AAA=32.000},{ABM=36.000},{BD=8.500},{CNSMASSEXACT=1.9},{IDNR=},{ARTIKEL=Winkelklemmstück},{ARTIKELHELP=Winkelklemmstck-WERT32},{TYPE=WERT 32},{KLAVIS=verzinkte Schrauben},{KLBVIS=verzinkte Schrauben},{KLCVIS=verzinkte Schrauben},{OFLVIS=gleitgeschliffen},{ANFRAGE=Edelstahlschrauben},{S=M6x55},{T=M6x55},{KLEMMHEBELSNR=9021601}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTIKEL
article
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
order-no.
ⁿ/ₐ
KLAVIS
clamping A
ⁿ/ₐ
KLBVIS
clamping B
ⁿ/ₐ
KLCVIS
clamping C
ⁿ/ₐ
OFLVIS
surface
ⁿ/ₐ
ANFRAGE
on request
ⁿ/ₐ
A
clamp diameter
[mm]
B
clamp diameter B
[mm]
C
clamp diameter C
[mm]
D
[mm]
E
total width
[mm]
H
distance fixing hole
[mm]
K
drilling hole - clamping C
[mm]
L
total length
[mm]
M
fixing holes
[mm]
N
drilling hole - clamping C
[mm]
P
total width
[mm]
Q
distance drilled hole - outer edge
[mm]
R
distance fixing holes
[mm]
S
screw
ⁿ/ₐ
T
screw
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
CNSMASSEXACT
weight
[kg]
CNSSTDDTIME
Standard delivery time after receipt of order
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs Tariff number
ⁿ/ₐ
2132001202666 Winkelklemm...
Angle clamps
WERT 32
2132001202666
Zinc plated screws
Zinc plated screws
Zinc plated screws
ground finish
Stainless Steel Screw
32.200
32.200
32.200
62.000
70.000
70.000
53.000
211.000
106.000
80.000
33.500
8.500
53.000
M6x55
M6x55
Cast aluminium
1.9
2 Days
No Need
DE71223010
23-35-01-90
76169910
2135001202666 Winkelklemm...
Angle clamps
WERT 35
2135001202666
Zinc plated screws
Zinc plated screws
Zinc plated screws
ground finish
Stainless Steel Screw
35.200
35.200
35.200
62.000
70.000
70.000
53.000
211.000
106.000
80.000
33.500
8.500
53.000
M6x55
M6x55
Cast aluminium
1.7
2 Days
No Need
DE71223010
23-35-01-90
76169910
2140001202666 Winkelklemm...
Angle clamps
WERT 40
2140001202666
Zinc plated screws
Zinc plated screws
Zinc plated screws
ground finish
Stainless Steel Screw
40.200
40.200
40.200
62.000
70.000
70.000
53.000
211.000
106.000
80.000
33.500
8.500
53.000
M6x55
M6x55
Cast aluminium
1.7
2 Days
No Need
DE71223010
23-35-01-90
76169910
2142001202666 Winkelklemm...
Angle clamps
WERT 42
2142001202666
Zinc plated screws
Zinc plated screws
Zinc plated screws
ground finish
Stainless Steel Screw
42.300
42.300
42.300
76.000
86.000
86.000
66.000
259.000
130.000
97.000
41.000
10.500
65.000
M8x70
M8x75
Cast aluminium
3.6
2 Days
No Need
DE71223010
23-35-01-90
76169910
2148001202666 Winkelklemm...
Angle clamps
WERT 48
2148001202666
Zinc plated screws
Zinc plated screws
Zinc plated screws
ground finish
Stainless Steel Screw
48.300
48.300
48.300
76.000
86.000
86.000
66.000
259.000
130.000
97.000
41.000
10.500
65.000
M8x70
M8x75
Cast aluminium
3.6
2 Days
No Need
DE71223010
23-35-01-90
76169910
2150001202666 Winkelklemm...
Angle clamps
WERT 50
2150001202666
Zinc plated screws
Zinc plated screws
Zinc plated screws
ground finish
Stainless Steel Screw
50.300
50.300
50.300
76.000
86.000
86.000
66.000
259.000
130.000
97.000
41.000
10.500
65.000
M8x70
M8x75
Cast aluminium
3.3
2 Days
No Need
DE71223010
23-35-01-90
76169910
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求