目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
KRR - block form - Solid Clamps
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Right angle connection
Cross clamps
Multi-piece elements
Powered by
CAD模型選擇
{rose_krieger/verbindungssystem/rvs/rechtw_verb/kreuz_klem/mehrteilig/krr_bf.prj},{NB=203000030266#BF-Kreuz_KRR},{CODE=203000030},{A=30.200},{B=30.200},{C=38.000},{D=60.000},{E=60.000},{L=86.000},{R=44.000},{RADAUS=8.000},{SW=5.000},{SKD=10.000},{SD=6.000},{ST=6.500},{SB=10.500},{RADIN=6.500},{W=6.000},{KM=1.000},{TI=17.000},{AB=1.000},{TII=15.000},{BAI=0.000},{BAA=0.000},{CNSMASSEXACT=0.00},{IDNR=},{ARTIKEL=Kreuzklemmstück},{TYPE=KRR 30},{KLAVIS=verzinkte Schrauben},{KLBVIS=verzinkte Schrauben},{OFLVIS=gleitgeschliffen},{ANFRAGE=Edelstahlschrauben},{S=M6x35},{KLEMMHEBELSNR=9021301},{CNSMAT=Aluminium-Guss},{WARTUNGSINTVALL=Keine Notwendigkeit},{CNSSTDDTIME=2 Tage},{WEEE=DE71223010},{ECLASS80=23-35-01-90},{WARENNUMMER=76169910}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTIKEL
Article
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
KLAVIS
Clamp diameter A
ⁿ/ₐ
KLBVIS
Clamp diameter B
ⁿ/ₐ
OFLVIS
Surface
ⁿ/ₐ
ANFRAGE
on Request
ⁿ/ₐ
A
Clamp diameter A
[mm]
B
Clamp diameter B
[mm]
C
distance clamping centre - clamping centre
[mm]
D
Total high
[mm]
E
Total width
[mm]
L
Total length
[mm]
R
Distance fixing holes
[mm]
CNSMAT
Material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
WARTUNGSINTVALL
Maintenance interval for the item
[cm]
CNSSTDDTIME
Standard delivery time after receipt of order
ⁿ/ₐ
WEEE
Registration No. WEEE
[;]
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs Tariff number
ⁿ/ₐ
203000030266#Kreuzklemmst...
Cross clamp
KRR 30
203000030266
Zinc plated screws
Zinc plated screws
ground finish
Stainless Steel Screw
30.200
30.200
38.000
60.000
60.000
86.000
44.000
Cast aluminium
0.00
No Need
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
204000030266#Kreuzklemmst...
Cross clamp
KRR 40
204000030266
Zinc plated screws
Zinc plated screws
ground finish
Stainless Steel Screw
40.200
40.300
50.000
70.000
70.000
112.000
53.000
Cast aluminium
0.00
No Need
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
204200030266#Kreuzklemmst...
Cross clamp
KRR 42
204200030266
Zinc plated screws
Zinc plated screws
ground finish
Stainless Steel Screw
42.300
42.300
70.000
86.000
86.000
149.000
65.000
Cast aluminium
0.00
No Need
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
204500030266#Kreuzklemmst...
Cross clamp
KRR 45
204500030266
Zinc plated screws
Zinc plated screws
ground finish
Stainless Steel Screw
45.300
45.300
70.000
86.000
86.000
149.000
65.000
Cast aluminium
0.00
No Need
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
204800030266#Kreuzklemmst...
Cross clamp
KRR 48
204800030266
Zinc plated screws
Zinc plated screws
ground finish
Stainless Steel Screw
48.300
48.300
70.000
86.000
86.000
149.000
65.000
Cast aluminium
0.00
No Need
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
205000030266#Kreuzklemmst...
Cross clamp
KRR 50
205000030266
Zinc plated screws
Zinc plated screws
ground finish
Stainless Steel Screw
50.300
50.300
70.000
86.000
86.000
149.000
65.000
Cast aluminium
0.00
No Need
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
206000030266#Kreuzklemmst...
Cross clamp
KRR 60
206000030266
Zinc plated screws
Zinc plated screws
ground finish
Stainless Steel Screw
60.400
60.400
80.000
100.000
100.000
170.000
78.000
Cast aluminium
0.00
No Need
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
208000030266#Kreuzklemmst...
Cross clamp
KRR 80
208000030266
Zinc plated screws
Zinc plated screws
ground finish
Stainless Steel Screw
80.500
80.500
122.000
130.000
130.000
244.000
100.000
Cast aluminium
0.00
No Need
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求