您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
FS - quad element - Solid Clamps
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Right angle connection
Base clamps
Single-piece elements
Powered by
CAD模型選擇
{rose_krieger/verbindungssystem/rvs/rechtw_verb/fuss_klem/einteilig/fs_quad.prj},{NB=53400000030#quad_FS 40},{CODE=534000000},{A=40.100},{B=7.000},{C=28.000},{D=74.000},{E=8.000},{G=85.000},{H=40.000},{K=70.000},{L=56.000},{M=62.000},{P=50.000},{Q=1.000},{R=40.000},{T=39.500},{KM=1.500},{SD=6.000},{SW=5.000},{SKD=10.000},{ST=6.000},{SB=10.500},{AKB=7.000},{HKB=7.000},{CNSMASSEXACT=0.38},{IDNR=},{ARTIKEL=Fußklemmstück},{TYPE=FS 40},{KLAVIS=Edelstahlschrauben},{OFLVIS=hell eloxiert},{ANFRAGE=schwarz eloxiert},{S=M6x35},{KLEMMHEBELSNR=9301401},{WARTUNGSINTVALL=Keine Notwendigkeit},{CNSMAT=Aluminium-stranggepresst},{CNSSTDDTIME=2 Tage},{WEEE=DE71223010},{ECLASS80=23-35-01-90},{WARENNUMMER=76169910}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTIKEL
Article
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
KLAVIS
clamping A
ⁿ/ₐ
OFLVIS
Surface
ⁿ/ₐ
ANFRAGE
on request
ⁿ/ₐ
A
clamp diameter
[mm]
B
diameter clamping hole
[mm]
C
distance drilled hole - centerline
[mm]
D
total high
[mm]
E
hight base plate
[mm]
G
total length
[mm]
H
distance fixing hole
[mm]
K
distance fixing hole
[mm]
L
Total width
[mm]
M
length FK
[mm]
P
distance drilled hole
[mm]
Q
profile depth - small
[mm]
R
profile depth - wide
[mm]
S
Screw
ⁿ/ₐ
AKB
distance clamping eye
[mm]
KLEMMHEBELSNR
Clamping Lever S
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standard delivery time after receipt of order
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
53300000030 Fußklemmstück...
base clamp
FS 30
53300000030
stainless steel screws
Anodised natural colour
Anodised black
30.100
7.000
21.000
58.000
6.000
70.000
28.000
56.000
42.000
49.000
35.000
1.000
30.000
M6x25
7.000
9300101
No Need
aluminium extruded
0.19
2 days after receipt of o...
DE71223010
23-35-01-90
76169910
53400000030 Fußklemmstück...
base clamp
FS 40
53400000030
stainless steel screws
Anodised natural colour
Anodised black
40.100
7.000
28.000
74.000
8.000
85.000
40.000
70.000
56.000
62.000
50.000
1.000
40.000
M6x35
7.000
9301401
No Need
aluminium extruded
0.38
2 days after receipt of o...
DE71223010
23-35-01-90
76169910
53500000030 Fußklemmstück...
base clamp
FS 50
53500000030
stainless steel screws
Anodised natural colour
Anodised black
50.200
9.000
35.000
92.000
10.000
110.000
50.000
90.000
70.000
77.000
60.000
1.000
50.000
M8x45
9.000
9300401
No Need
aluminium extruded
0.74
2 days after receipt of o...
DE71223010
23-35-01-90
76169910
53600000030 Fußklemmstück...
base clamp
FS 60
53600000030
stainless steel screws
Anodised natural colour
Anodised black
60.200
9.000
42.000
112.500
12.000
137.000
60.000
110.000
85.000
90.000
71.000
2.000
60.000
M8x60
9.000
9022801
No Need
aluminium extruded
1.29
2 days after receipt of o...
DE71223010
23-35-01-90
76169910
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求