目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Cross clamp K-KU - Light clamps
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Light Clamps - Plastic Tube Connectors
Right angle connection
Cross clamps
Single-piece elements
Powered by
CAD模型選擇
{rose_krieger/verbindungssystem/lightdesign/rechtw_verb/kreuz_klem/einteilig/kst_k_ku_assytable.prj},{NB=K00018ACSR18R18#Kreuzklemmstck_K-KU_12-18},{C=20},{D=30},{K=48},{L=63},{P=21.0},{R=48},{ABFL1=22.000},{ABFL2=8.000},{DBO=6.400},{SCHLBR=2.500},{ST=4.000},{SW=10.000},{RA=7.500},{PK=1.000},{SCHRAUBNENNL=18.000},{WERKSTOFF=0},{FNENN=6.000},{CNSMASSEXACT=0.050},{FONT=4},{CNSCOGX=0},{CNSCOGY=0},{CNSCOGZ=0},{IDNR=},{ARTIKEL=Kreuzklemmstück K-KU},{ARTIKELHELP=Kreuzklemmstck_K-KU_12-18},{TYPE=12-18},{CODE=K00018AC},{SCHRAUBENVIS=verzinkt (Standard)},{BEZMATNRMUTTER=Skt-Mutter EN ISO 10511-M6-8-St VZ},{MATNRMUTTER=X096941},{BEZMATNRSCHRAUB=Zyl-Schr. DIN 7984-M6x18-8.8 VZ},{MATNRKLEMSCHR=X094881},{ANFRAGE=Edelstahlschrauben},{KLAVIS=18},{KLBVIS=18},{S=M6x14},{KLEMMHEBELSNR=93024}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
ANFRAGE
On request
ⁿ/ₐ
KLAVIS
Clamping A
ⁿ/ₐ
KLBVIS
Clamping B
ⁿ/ₐ
C
[mm]
D
[mm]
K
[mm]
L
[mm]
P
[mm]
R
[mm]
S
ⁿ/ₐ
B
[mm]
SW
Wrench size
[mm]
SCHRAUBNENNL
Screw length
[mm]
KLEMMHEBELSNR
Clamping Lever S
ⁿ/ₐ
HINWEISVPE
Advise: Scale of pack quantities
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standard delivery time of the article after receipt of order
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
K00018ACSR18R18 Kreuzklem...
Cross clamp K-KU
12-18
K00018ACSR18R18
Stainless steel screws
18
18
20
30
48
63
21.0
48
M6x14
18.000
10.000
18.000
93024
Purchase only in pack qua...
No Need
Plastic -PA
0.050
2 Days after receipt of o...
DE71223010
23-35-01-90
39269097
K00030ACSR30R30 Kreuzklem...
Cross clamp K-KU
20-30
K00030ACSR30R30
Stainless steel screws
Size 30
Size 30
33
45
72
99
28.5
77
M8x20
30.000
13.000
25.000
902381
Purchase only in pack qua...
No Need
Plastic -PA
0.132
2 Days after receipt of o...
DE71223010
23-35-01-90
39269097
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求