目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Flange clamp FK-KU - Light clamps
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Light Clamps - Plastic Tube Connectors
Axially parallel connection
Flange clamps
Single-piece elements
Powered by
CAD模型選擇
{rose_krieger/verbindungssystem/lightdesign/achsparalle_verb/flansch_klem/einteilig/kst_fk_ku_assytable.prj},{NB=K20018ACSR18#Flanschklemmstck_FK-KU_12-18},{B=5.3},{C=18.0},{D=25},{E=30},{F=30.5},{G=35},{H=40},{K=32.0},{L=39.5},{N=5},{M=50.000},{P=21.0},{SCHLBR=2.500},{DBO=6.400},{ST=6.500},{SW=10.000},{RA=5.000},{RA1=21.500},{ABST=11.900},{RA2=7.500},{BROE=23.000},{HOE=7.500},{LASP=22.000},{CNSMASSEXACT=0.030},{FONT=3.5},{CNSCOGX=6.000},{CNSCOGY=0.000},{CNSCOGZ=1.500},{IDNR=},{ARTIKEL=Flanschklemmstueck FK-KU},{ARTIKELHELP=Flanschklemmstck_FK-KU_12-18},{TYPE=FK 12-18},{CODE=K20018AC},{BEZMATNRMUTTER=Skt-Mutter EN ISO 10511-M6-8-St VZ},{MATNRMUTTER=X096941},{BEZMATNRSCHRAUB=Zyl-Schr. DIN 7984-M6x18-8.8 VZ},{MATNRKLEMSCHR=X094881},{SCHRAUBENVIS=verzinkt (Standard)},{ANFRAGE=Edelstahlschrauben}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
SCHRAUBENVIS
Screw type
ⁿ/ₐ
ANFRAGE
On request
ⁿ/ₐ
KLAVIS
Clamping A
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
K
[mm]
L
[mm]
N
[mm]
M
[mm]
P
[mm]
S
ⁿ/ₐ
KLEMMHEBELSNR
Clamping Lever S
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
HINWEISVPE
Advise: Scale of pack quantities
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standard delivery time of the article after receipt of order
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
K20018ACSR18 Flanschklemm...
Flange clamps FK-KU
FK 12-18
K20018ACSR18
Zinc plated (standard)
Stainless steel screws
18
5.3
18.0
25
30
30.5
35
40
32.0
39.5
5
50.000
21.0
M6x14
93024
Plastic -PA
Purchase only in pack qua...
0.030
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
39269097
K20030ACSR30 Flanschklemm...
Flange clamps FK-KU
FK 20-30
K20030ACSR30
Zinc plated (standard)
Stainless steel screws
Size 30
6.5
30.0
40
45
50.0
50
60
52.8
62.5
8
80.000
28.5
M8x25
902381
Plastic -PA
Purchase only in pack qua...
0.084
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
39269097
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求