目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
stainless steel tube - 40x2
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Stainless steel tube connector
EMS round tube
Accessories
Powered by
CAD模型選擇
{rose_krieger/verbindungssystem/ems/ems_rundrohr/zubehoer/edelstahlrohr_r.prj},{NB=80400220050#Edelstahlrohr_40x2-(Länge:50)},{D=40},{WANDSTAERKE=2},{E=72.000},{G=49.000},{H=80.000},{I=45.000},{L=116.000},{P=29.000},{Q=47.000},{SCHLBR=2.000},{DBO=8.000},{ST=8.500},{SW=13.200},{ABST=23.800},{RA1=35.000},{RA2=11.000},{SWI=6.000},{GEWICHTF=1870},{CNSCOGX=0.000},{CNSCOGY=0.200},{CNSCOGZ=29.700},{ARTIKEL=Edelstahlrohr},{ARTIKELHELP=Edelstahlrohr_40x2},{TYPE=40x2},{CODE=8040022},{WERKSTOFFBEZ=Edelstahl},{CNSSTDDTIME=2 Tage},{INFOWWW=Information},{WARTUNGSINTVALL=Keine Notwendigkeit},{WEEE=DE71223010},{ECLASS80=23-35-92-90},{WARENNUMMER=39269097},{LAENGE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
WERKSTOFFBEZ
Material designation
ⁿ/ₐ
CNSMASSEXACT
Calculated weight
[kg]
CNSSTDDTIME
standard delivery time of the item after receipt of order
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
WEEE
Registration number WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
80400220050 Edelstahlrohr...
stainless steel tube
40x2
80400220050
Stainless steel
0.093
2 Days after receipt of o...
No Need
DE71223010
23-35-92-90
39269097
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求