目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
synchronisation shaft with protection RK MonoLine - Accessories
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Timing belt linear units
Linearunit Monoline
Accessories
Powered by
CAD模型選擇
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_zahnriemen/pt_monoline_z/zubehoer/synw_schutz_assytable.prj},{NB=925214000105#105},{ARTIKEL=Synchronwelle mit Schutz},{TYPE=RK MonoLine Z 40},{GL=105},{GESL=105},{D=16.000},{DI=13.000},{RF=1},{CODE=92521400},{LMAX=2000},{MGL=0.450},{MHUB=0.150},{AUSWTYPE=Rotex 14},{TRANSZK=-11.800},{ROTZK=0.000},{TRANSKN=-21.500},{ROTKN=90.000},{TRANSZK2=12.500},{ROTZK2=0.000},{TRANSKN2=0.000},{ROTKN2=0.000},{TRANSAN2=-20.800},{ROTAN2=90.000},{MASSEINH=6},{LAENGEK=33.300},{MASSROHR=37},{ADAPTPLAT=P1406025A01_054},{PPATH=assemblies/synw_schutz_asmtpl.prj},{CNSSTDDTIME=4 Wochen},{WEEE=DE71223010},{ECLASS80=23-30-92-90},{WARENNUMMER=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
ⁿ/ₐ
GL
Basic length/ Minimum length (clearance between the linear units)
ⁿ/ₐ
LMAX
Max. length (clearance between the linear units)
[mm]
MGL
Weight basic length
[kg]
MHUB
Weight per 100mm Stroke
[kg]
CNSMASSEXACT
Calculated weight
[kg]
CNSSTDDTIME
Standard delivery time of the article after receipt of order
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
925214000105#105
synchronisation shaft wit...
RK MonoLine Z 40
925214000105
105
2000
0.450
0.150
0.450
4 weeks
DE71223010
23-30-92-90
84879090
925218000220#220
synchronisation shaft wit...
RK MonoLine Z 60/80
925218000220
220
2800
1.990
0.300
1.990
4 weeks
DE71223010
23-30-92-90
84879090
925211200290#290
synchronisation shaft wit...
RK MonoLine Z 120
925211200290
290
3000
5.470
0.580
5.470
4 weeks
DE71223010
23-30-92-90
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求