目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Cover profile -Aluminium - accessories
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Structural Profiles
Accessories Aluminium Profiles
Profil covering
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/konstruktionsprofile/zubehoer/profilabdeckungen/abd_profil_alu.prj},{NB=4005570#_AbdeckprofilAlu_2000},{BEST=4005570},{RF=1.000},{NG=30},{A=12},{B=10},{C=2.7},{GEWICHTF=0.106},{ARTIKEL=Abdeckprofil - Aluminium},{ARTIKELHELP=AbdeckprofilAlu},{TYPE=2 m-Stange},{HINWEISVPE=keine},{CNSSTDDTIME=2 Wochen},{WEEEE=DE71223010},{WARTUNGSINTVALL=Keine Notwendigkeit},{ECLASS80=23-36-02-90},{WARENNUMMER=39162000},{ROHSWWW=..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{REACHWWW=..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png},{ROHSPATHGER=https://www.rk-rose-krieger.com/fileadmin/images/rkrosekrieger/download/agb/rohs_d.pdf},{L=2000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
NG
Slot geometry
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
HINWEISVPE
Advise: Scale of pack quantities
ⁿ/ₐ
CNSMASSEXACT
calculated Weight
[kg]
CNSSTDDTIME
Standard delivery time of the item after receipt of order
ⁿ/ₐ
WEEEE
Registration No. WEEE
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
4005572#Abdeckprofil - A...
Cover profile -Aluminium
Cut
4005572
30
12
10
2.7
none
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
39162000
4005570#Abdeckprofil - A...
Cover profile -Aluminium
2m bar
4005570
30
12
10
2.7
none
0.212
2 Weeks after receipt of ...
DE71223010
No Need
23-36-02-90
39162000
4015572#Abdeckprofil - A...
Cover profile -Aluminium
Cut
4015572
40
12
10
5.5
none
0.001
1 Week after receipt of o...
DE71223010
No Need
23-36-02-90
39162000
4015570#Abdeckprofil - A...
Cover profile -Aluminium
2m bar
4015570
40
12
10
5.5
none
0.272
2 Weeks after receipt of ...
DE71223010
No Need
23-36-02-90
39162000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求