slovenčina
English
INF/INVF-D - Fixed castor
Rollenbau
Stainless Steel Castors
Series IN up to max. 250 kg
IN-D
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_in/in_d/inf_d_asmtab.prj},{NB=INF 100 D},{ORDERNO=INF 100 D},{WDAB=100x30},{LC=75},{H=125},{TP=105x85},{HS=80x60},{HD=9},{WB=Nylon plain bearing},{VER=3},{BODY=INF 100 40},{SHAFT=INF 100 40},{WHEEL=100 D-12},{BD=12.000},{PD=70.000},{PPATH=in_d_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
INF 80 D
INF 80 D
80x30
60
100
105x85
80x60
9
Nylon plain bearing
INVF 100 D
INVF 100 D
100x30
75
125
135x110
105x80
11
Nylon plain bearing
INF 100 D
INF 100 D
100x30
75
125
105x85
80x60
9
Nylon plain bearing
INF 125 D
INF 125 D
125x38
90
155
135x110
105x80
11
Nylon plain bearing
INF 150 D
INF 150 D
150x40
125
180
135x110
105x80
11
Nylon plain bearing
INF 160 D
INF 160 D
160x40
170
185
135x110
105x80
11
Nylon plain bearing
INF 200 D
INF 200 D
200x50
205
230
135x110
105x80
11
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求