slovenčina
English
331LXZ-TP - Swivel castor with total lock
Rollenbau
Stainless Steel Castors
Series 330 LXZ up to max. 100 kg
330 LXZ TP
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_330_lxz/330_lxz_tp/331lxz_tp_asmtab.prj},{NB=331LX Z18 102 TP},{ORDERNO=331LX Z18 102 TP},{WDAB=100x32},{LC=90},{H=132},{ZAPFEN=18x62},{QB=M6 auf 30},{SR=118.0},{WB=Nylon Plain bearing},{BODY=330LXK PT 127 36},{PLATE=95x70},{SHAFT=127 36},{WHEEL=102 TPKX 8},{BD=8.000},{VER=2},{PPATH=parts/330lxz_tp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
ZAPFEN
[mm]
QB
cross hole
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
331LX Z18 102 TPKX
331LX Z18 102 TPKX
100x32
90
132
18x62
M6 auf 30
118.0
Ball bearing
331LX Z18 102 TP
331LX Z18 102 TP
100x32
90
132
18x62
M6 auf 30
118.0
Nylon Plain bearing
331LX Z18 127 TPKX
331LX Z18 127 TPKX
125x32
100
158
18x62
M6 auf 30
130.0
Ball bearing
331LX Z18 127 TP
331LX Z18 127 TP
125x32
100
158
18x62
M6 auf 30
130.0
Nylon Plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求