Series ET | Industrial Handles - Bow handles / machine handles for food processing and industrial equipment: Stainless steel, trumpet foot, straight or angled
Rohde
Handles
Bow type handles
Powered by
CAD模型選擇
{rohde/industriegriffe/03_buegelgriffe/rohde_et.prj},{NB=ROHDE ET-15.E200.31},{IDNR=},{BEST=ET-15.E200.31},{BM=Infotext},{TYP=E},{D1=15},{AUS=A},{M=M6},{T=12},{D2=30},{H=60},{NDM=6.000},{KDM=4.917},{NN1=Serie ET | Industriegriffe},{NT1=Bügelgriffe / Maschinengriffe für Lebensmittel- u. Industrieanlagen: Edelstahl, Trompeten-Fuß, auch abgewinkelt},{SYN=Griffe, Griff, Bügelgriff, Maschinen, Maschine, Industrie, Anlagen, Winkel, abgewinkelte, Hygiene, Nahrungsmittel},{SYNEN=Bow type handle, Machine handles, machine, machines, plants, angle, angled, hygiene, hygienic, sanitary, sanitation, food, food products, foods}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BEST
Order no.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D1
[mm]
AUS
Version
ⁿ/ₐ
M
Thread
ⁿ/ₐ
T
Depth
[mm]
D2
[mm]
H
Height
[mm]
NDM
[mm]
KDM
[mm]
ROHDE ET-10.E100.31
ET-10.E100.31
E
10
A
M5
10
20
45
5.000
4.134
ROHDE ET-10.E120.31
ET-10.E120.31
E
10
A
M5
10
20
45
5.000
4.134
ROHDE ET-10.E100.36
ET-10.E100.36
E
10
B
M5
10
20
45
5.000
4.134
ROHDE ET-10.E120.36
ET-10.E120.36
E
10
B
M5
10
20
45
5.000
4.134
ROHDE ET-15.E120.31
ET-15.E120.31
E
15
A
M6
12
30
60
6.000
4.917
ROHDE ET-15.E140.31
ET-15.E140.31
E
15
A
M6
12
30
60
6.000
4.917
ROHDE ET-15.E200.31
ET-15.E200.31
E
15
A
M6
12
30
60
6.000
4.917
ROHDE ET-15.E120.36
ET-15.E120.36
E
15
B
M6
12
30
60
6.000
4.917
ROHDE ET-15.E140.36
ET-15.E140.36
E
15
B
M6
12
30
60
6.000
4.917
ROHDE ET-15.E200.36
ET-15.E200.36
E
15
B
M6
12
30
60
6.000
4.917
ROHDE ET-10.A100.31
ET-10.A100.31
A
10
A
M5
10
20
75
5.000
4.134
ROHDE ET-10.A120.31
ET-10.A120.31
A
10
A
M5
10
20
75
5.000
4.134
ROHDE ET-10.A100.36
ET-10.A100.36
A
10
B
M5
10
20
75
5.000
4.134
ROHDE ET-10.A120.36
ET-10.A120.36
A
10
B
M5
10
20
75
5.000
4.134
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求