目錄: Rodoset
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rodoset
RDWS - Self-aligning element
Rodoset
Powered by
CAD模型選擇
{rodoset/rdws.prj},{NB=RDWS-30A4},{IDNR=RDWS-30A4},{AD=RDU30 RDUK30 RDUL30},{H=13.000},{M=45.000},{D1=30.000},{T=40.000},{D=20.000},{B=9.000},{CA=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
IDNR
Type
ⁿ/ₐ
AD
Can be used with spacers
ⁿ/ₐ
H
Height
[mm]
M
Based diameter
[mm]
D1
Diameter
[mm]
T
Diameter
[mm]
D
Hole
[mm]
B
Thickness
[mm]
CA
Angle
[°]
RDWS-15A1
RDWS-15A1
RDU15 RDUK15 RDUL15
8.000
25.000
15.000
23.000
8.500
5.500
4
RDWS-20A1
RDWS-20A1
RDU20 RDUK20 RDUL20
10.000
32.000
20.000
30.000
13.000
6.200
4
RDWS-30A1
RDWS-30A1
RDU30 RDUK30 RDUL30
13.000
45.000
30.000
40.000
20.000
9.000
4
RDWS-40A1
RDWS-40A1
RDU40 RDUK40 RDUL40
16.000
58.000
38.000
52.000
29.000
13.000
4
RDWS-50A1
RDWS-50A1
RDU50 RDUK50 RDUL50
20.000
70.000
48.000
65.000
36.000
14.000
4
RDWS-60A1
RDWS-60A1
RDU60 RDUK60 RDUL60
20.000
80.000
61.000
75.000
44.000
14.000
4
RDWS-80A1
RDWS-80A1
RDU80 RDUK80 RDU80
25.000
105.000
79.000
98.000
58.000
18.000
4
RDWS-15A4
RDWS-15A4
RDU15 RDUK15 RDUL15
8.000
25.000
15.000
23.000
8.500
5.500
4
RDWS-20A4
RDWS-20A4
RDU20 RDUK20 RDUL20
10.000
32.000
20.000
30.000
13.000
6.200
4
RDWS-30A4
RDWS-30A4
RDU30 RDUK30 RDUL30
13.000
45.000
30.000
40.000
20.000
9.000
4
RDWS-40A4
RDWS-40A4
RDU40 RDUK40 RDUL40
16.000
58.000
38.000
52.000
29.000
13.000
4
RDWS-50A4
RDWS-50A4
RDU50 RDUK50 RDUL50
20.000
70.000
48.000
65.000
36.000
14.000
4
RDWS-60A4
RDWS-60A4
RDU60 RDUK60 RDUL60
20.000
80.000
61.000
75.000
44.000
14.000
4
RDWS-80A4
RDWS-80A4
RDU80 RDUK80 RDU80
25.000
105.000
79.000
98.000
58.000
18.000
4
RDWS-15
RDWS-15
RDU15 RDUK15 RDUL15
8.000
25.000
15.000
23.000
8.500
5.500
4
RDWS-20
RDWS-20
RDU20 RDUK20 RDUL20
10.000
32.000
20.000
30.000
13.000
6.200
4
RDWS-30
RDWS-30
RDU30 RDUK30 RDUL30
13.000
45.000
30.000
40.000
20.000
9.000
4
RDWS-40
RDWS-40
RDU40 RDUK40 RDUL40
16.000
58.000
38.000
52.000
29.000
13.000
4
RDWS-50
RDWS-50
RDU50 RDUK50 RDUL50
20.000
70.000
48.000
65.000
36.000
14.000
4
RDWS-60
RDWS-60
RDU60 RDUK60 RDUL60
20.000
80.000
61.000
75.000
44.000
14.000
4
RDWS-80
RDWS-80
RDU80 RDUK80 RDU80
25.000
105.000
79.000
98.000
58.000
18.000
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求