目錄: Rodogrip
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rodogrip
ANS - Precision locknuts radial tightening narrow series 3 tightening points
Rodogrip
Powered by
CAD模型選擇
{rodogrip/ans.prj},{NB=ANS60x2},{IDNR=ANS60x2},{G=M60x2},{DV=60.000},{PX=2.000},{DN=58.000},{D=84.000},{H=18.000},{H1=1.000},{C=76.000},{B=7.000},{M=8.000},{M1=8.500},{P=3.500},{FA=263.00},{SM=234.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Part Number
ⁿ/ₐ
G
Thread
ⁿ/ₐ
D
External diameter
[mm]
H
Thickness
[mm]
H1
Relief
[mm]
C
Relief
[mm]
B
Slot
[mm]
M
Screw
[mm]
M1
Centre distance
[mm]
P
Slot
[mm]
FA
Axial load
[kn]
SM
Sliding torque
[Nm]
ANS10x0.75
ANS10x0.75
M10x0.75
22.000
8.000
0.500
15.000
4.000
4.000
3.700
2.000
20
14
ANS10x1
ANS10x1
M10x1
22.000
8.000
0.500
15.000
4.000
4.000
3.700
2.000
20
14
ANS12x1
ANS12x1
M12x1
24.000
8.000
0.500
17.000
4.000
4.000
3.700
2.000
23
16
ANS15x1
ANS15x1
M15x1
30.000
9.500
0.500
25.000
4.000
4.000
4.500
2.000
35
20
ANS16x1.5
ANS16x1.5
M16x1.5
30.000
9.500
0.500
25.000
4.000
5.000
4.500
2.000
37
21
ANS17x1
ANS17x1
M17x1
33.000
9.500
0.500
27.000
4.000
5.000
4.500
2.000
42
22
ANS18x1.5
ANS18x1.5
M18x1.5
34.000
9.500
0.500
27.000
4.000
5.000
4.500
2.000
43.5
25
ANS20x1
ANS20x1
M20x1
36.000
9.500
0.500
27.000
5.000
5.000
4.500
2.500
47.5
32
ANS20x1.5
ANS20x1.5
M20x1.5
36.000
9.500
0.500
27.000
5.000
5.000
4.500
2.500
47.5
37
ANS24x1.5
ANS24x1.5
M24x1.5
43.000
12.000
0.500
38.000
5.000
6.000
5.700
2.500
69
48
ANS25x1.5
ANS25x1.5
M25x1.5
43.000
12.000
0.500
38.000
5.000
6.000
5.700
2.500
78
50
ANS30x1.5
ANS30x1.5
M30x1.5
48.000
12.000
0.500
42.000
5.000
6.000
5.700
2.500
96
60
ANS35x1.5
ANS35x1.5
M35x1.5
53.000
12.000
0.500
47.000
5.000
6.000
5.700
2.500
103.50
69.00
ANS40x1.5
ANS40x1.5
M40x1.5
59.000
14.000
0.500
52.000
6.000
6.000
6.700
3.000
133.60
80.00
ANS45x1.5
ANS45x1.5
M45x1.5
64.000
14.000
0.500
57.000
6.000
6.000
6.700
3.000
152.50
90.00
ANS48x1.5
ANS48x1.5
M48x1.5
67.000
14.000
1.000
60.000
6.000
6.000
6.500
3.000
160.00
97.00
ANS50x1.5
ANS50x1.5
M50x1.5
69.000
14.000
1.000
62.000
6.000
6.000
6.500
3.000
168.00
110.00
ANS50x2
ANS50x2
M50x2
69.000
14.000
1.000
62.000
6.000
6.000
6.500
3.000
168.00
110.00
ANS55x1.5
ANS55x1.5
M55x1.5
79.000
18.000
1.000
71.000
7.000
8.000
8.500
3.500
144.80
209.00
ANS55x2
ANS55x2
M55x2
79.000
18.000
1.000
71.000
7.000
8.000
8.500
3.500
244.80
209.00
ANS60x1.5
ANS60x1.5
M60x1.5
84.000
18.000
1.000
76.000
7.000
8.000
8.500
3.500
263.00
234.00
ANS60x2
ANS60x2
M60x2
84.000
18.000
1.000
76.000
7.000
8.000
8.500
3.500
263.00
234.00
ANS65x1.5
ANS65x1.5
M65x1.5
89.000
18.000
1.000
80.000
8.000
8.000
8.500
4.000
290.00
258.00
ANS65x2
ANS65x2
M65x2
89.000
18.000
1.000
80.000
8.000
8.000
8.500
4.000
290.00
258.00
ANS70x2
ANS70x2
M70x2
94.000
18.000
1.000
85.000
8.000
8.000
8.500
4.000
315.00
279.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ANSA - Precision locknuts axial tightening wide series 3-6 tightening point...
Rodogrip
30.11.2011
ANSI - Precision locknuts radial tightening narrow series 3 tightening poin...
Rodogrip
30.11.2011
ANSK - Precision locknuts radial tightening narrow series 2 tightening poin...
Rodogrip
30.11.2011
xy-RDUK - Screw spacer
Rodoset
30.11.2011
GB812-88 - Round nuts
Chinese Manufacturers
21.05.2014
RDU - Screw spacer
Rodoset
30.11.2011
Reference 78300R - RAPID® stud for metal hand mounted clip - Zinc plated 48...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Polyamid-adapter for circural tube
Rollenbau
27.09.2017
xy-RDUS - Screw spacer
Rodoset
30.11.2011
RDUL - Screw spacer
Rodoset
30.11.2011
Polyamid-adapter for square tube
Rollenbau
27.09.2017
xy-RDUL - Screw spacer
Rodoset
30.11.2011
RDWS - Self-aligning element
Rodoset
30.11.2011
Reference 77000 - Spring type straight pin heavy duty - ISO 8752 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求