目錄: Rhein-Nadel-Automation
Created: 24.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rhein-Nadel-Automation
BV - Vibrating Hoppers
Rhein-Nadel-Automation
Bulk hoppers
Vibrating Hoppers
Powered by
CAD模型選擇
{rna/bunker/vibrationsbunker/bv.prj},{NB=Vibrating Hoppers BV-150 V2A(110V/50Hz)},{NAME=BV-150},{INAME=BV2d150},{SHA256=8gvyLN5xa8Y9iQr8mUJx/4Pn5h2ivFJyE47NGJbgAwA=},{CNSORDERNO=34003116},{TYP=BV-150 V2A},{SPEZ=110V/50Hz},{VOL=150},{MAXGEW=200},{ANT=SLF 1000},{A=1590},{B=250},{C=500},{D=680},{E=120},{F=570},{G=400},{I=370},{J=400},{L=260}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
SPEZ
Specification
ⁿ/ₐ
VOL
Filling volume
[l]
MAXGEW
Max. Filling weight
[kg]
ANT
Drive Unit
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
I
[mm]
J
[mm]
L
[mm]
31006184 BV-150 V2A
31006184
BV-150 V2A
200V/50Hz
150
200
SLF 1000
1590
250
500
680
120
570
400
370
400
260
34003116 BV-150 V2A
34003116
BV-150 V2A
110V/50Hz
150
200
SLF 1000
1590
250
500
680
120
570
400
370
400
260
31006313 BV-200 V2A
31006313
BV-200 V2A
200V/50Hz
200
200
SLF 1000
1590
345
500
680
120
668
400
370
400
260
34003119 BV-200 V2A
34003119
BV-200 V2A
110V/50Hz
200
200
SLF 1000
1590
345
500
680
120
668
400
370
400
260
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求