目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Roof plates IP2X, vented - for new large enclosure system
Rittal
系统附件
顶板/墙壁固定件
顶盖
Powered by
CAD模型選擇
{rittal/sys_zub/dach_wandbefestigung/dach/dachbleche_ip2x_beluftet_m51.prj},{NB=9681.886},{BEST=9681.886},{INFO=PDF Katalog},{BEZ1=Dachblech IP2X},{BEZ2=für neues Großschranksystem},{BEZ3=BxT 800x600 mm},{B=800},{T=600},{VE=1 St.},{INFOPAGE=hb35_s693},{DETAIL=0},{A=767.500},{BB=735.000},{G=535.000},{H=567.500},{J=39.000},{K=468.000},{L=60.000},{M=720.000},{O=625.000},{CNSECLASS51=27-18-24-34},{CNSECLASS70=27-18-24-05},{CNSECLASS80=27-18-24-05},{CNSETIM40=EC000744},{GEW=8.620}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BEST
型号 SV
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
BEZ3
名称3
ⁿ/ₐ
B
宽度
[mm]
T
深度
[mm]
VE
包装
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
GEW
Gewicht
[kg]
9681.846
9681.846
Roof plate IP2X
for new large enclosure s...
WxD 400x600 mm
400
600
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
4.880
9681.848
9681.848
Roof plate IP2X
for new large enclosure s...
WxD 400x800 mm
400
800
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
6.180
9681.866
9681.866
Roof plate IP2X
for new large enclosure s...
WxD 600x600 mm
600
600
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
6.520
9681.868
9681.868
Roof plate IP2X
for new large enclosure s...
WxD 600x800 mm
600
800
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
8.540
9681.886
9681.886
Roof plate IP2X
for new large enclosure s...
WxD 800x600 mm
800
600
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
8.620
9681.888
9681.888
Roof plate IP2X
for new large enclosure s...
WxD 800x800 mm
800
800
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
10.290
9681.806
9681.806
Roof plate IP2X
for new large enclosure s...
WxD 1000x600 mm
1000
600
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
10.600
9681.808
9681.808
Roof plate IP2X
for new large enclosure s...
WxD 1000x800 mm
1000
800
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
13.520
9681.826
9681.826
Roof plate IP2X
for new large enclosure s...
WxD 1200x600 mm
1200
600
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
12.260
9681.828
9681.828
Roof plate IP2X
for new large enclosure s...
WxD 1200x800 mm
1200
800
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
15.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求