目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RS3 - Dowel pin DIN 7979
Rigon
Blanking die-sets
Dies, bushes for
Threaded pins
Powered by
CAD模型選擇
{rigon/93_trancia/b2/i2_sg/rs3.prj},{NB=RS3 12X080},{IDNR=},{SIG=RS3},{COD=RS3 12X080},{D1=12},{D2=M6},{D2X=6.000},{T1=10.000},{L=80},{MAT=Acciaio UNI 100 Cr 6},{HD=60 ... 62 HRC},{TR=Tempera},{FIN=Finemente rettificate e lappate},{TOLERANZA=h6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RS3 06X020
RS3
RS3 06X020
6
M4
20
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 06X024
RS3
RS3 06X024
6
M4
24
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 06X028
RS3
RS3 06X028
6
M4
28
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 06X030
RS3
RS3 06X030
6
M4
30
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 06X032
RS3
RS3 06X032
6
M4
32
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 06X036
RS3
RS3 06X036
6
M4
36
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 06X040
RS3
RS3 06X040
6
M4
40
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 06X045
RS3
RS3 06X045
6
M4
45
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 06X050
RS3
RS3 06X050
6
M4
50
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 06X055
RS3
RS3 06X055
6
M4
55
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 06X060
RS3
RS3 06X060
6
M4
60
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 06X070
RS3
RS3 06X070
6
M4
70
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 06X080
RS3
RS3 06X080
6
M4
80
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 06X090
RS3
RS3 06X090
6
M4
90
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 06X100
RS3
RS3 06X100
6
M4
100
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 08X020
RS3
RS3 08X020
8
M4
20
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 08X024
RS3
RS3 08X024
8
M4
24
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 08X028
RS3
RS3 08X028
8
M4
28
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 08X030
RS3
RS3 08X030
8
M4
30
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 08X032
RS3
RS3 08X032
8
M4
32
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 08X036
RS3
RS3 08X036
8
M4
36
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 08X040
RS3
RS3 08X040
8
M4
40
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 08X045
RS3
RS3 08X045
8
M4
45
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 08X050
RS3
RS3 08X050
8
M4
50
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
RS3 08X055
RS3
RS3 08X055
8
M4
55
Steel UNI 100 Cr 6
60 ... 62 HRC
Hardened
Finely ground and lapped
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求