目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTP 10 - Round punches ISO 8020 forma A RTP 10
Rigon
Blanking die-sets
Cutting elements
Cylindrical head punches
Powered by
CAD模型選擇
{rigon/93_trancia/a3/b6/rtp_10.prj},{NB=RTP10 08,00X100},{SIG=RTP10},{COD=RTP10 08,00X100},{D1=8},{D2=11},{K=5},{L1=100},{FIN=Rettifica e lappattura},{MAT=1.2080 Acciaio al 12% di cromo (HWS)},{DT=45...55 HRC},{DC=60...64 HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
K
Height
[mm]
L1
Length
[mm]
FIN
Surface finishing
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DT
Head hardness
ⁿ/ₐ
DC
Body hardness
ⁿ/ₐ
RTP10 02,00X071
RTP10
RTP10 02,00X071
2
4
3
71
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 02,00X080
RTP10
RTP10 02,00X080
2
4
3
80
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 02,00X100
RTP10
RTP10 02,00X100
2
4
3
100
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 03,00X071
RTP10
RTP10 03,00X071
3
5
3
71
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 03,00X080
RTP10
RTP10 03,00X080
3
5
3
80
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 03,00X100
RTP10
RTP10 03,00X100
3
5
3
100
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 04,00X071
RTP10
RTP10 04,00X071
4
6
3
71
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 04,00X080
RTP10
RTP10 04,00X080
4
6
3
80
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 04,00X100
RTP10
RTP10 04,00X100
4
6
3
100
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 05,00X071
RTP10
RTP10 05,00X071
5
7
5
71
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 05,00X080
RTP10
RTP10 05,00X080
5
7
5
80
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 05,00X100
RTP10
RTP10 05,00X100
5
7
5
100
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 06,00X071
RTP10
RTP10 06,00X071
6
9
5
71
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 06,00X080
RTP10
RTP10 06,00X080
6
9
5
80
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 06,00X100
RTP10
RTP10 06,00X100
6
9
5
100
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 08,00X071
RTP10
RTP10 08,00X071
8
11
5
71
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 08,00X080
RTP10
RTP10 08,00X080
8
11
5
80
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 08,00X100
RTP10
RTP10 08,00X100
8
11
5
100
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 10,00X071
RTP10
RTP10 10,00X071
10
13
5
71
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 10,00X080
RTP10
RTP10 10,00X080
10
13
5
80
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 10,00X100
RTP10
RTP10 10,00X100
10
13
5
100
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 13,00X071
RTP10
RTP10 13,00X071
13
16
5
71
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 13,00X080
RTP10
RTP10 13,00X080
13
16
5
80
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 13,00X100
RTP10
RTP10 13,00X100
13
16
5
100
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
RTP10 16,00X071
RTP10
RTP10 16,00X071
16
19
5
71
Grinding and lapping
12.080-12% Chromium steel...
45...55 HRC
60...64 HRC
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求