目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
R61 - Spacer disc for centring unit
Rigon
Plastic
International plastic sets
Elastic washers
Powered by
CAD模型選擇
{rigon/92_plastica/b1/h8_sg/r61.prj},{NB=R61 16X005},{SIG=R61},{CODE=R61 16X005},{MAT=1.7131 ≈ 800 N/mm²},{D2=5.5},{D1=16},{L=5},{LINK=https://ecom.meusburger.com/e/index.asp?id=55&rnd=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D2
Diameter d2
[mm]
D1
Diameter d1
[mm]
L
Length l
[mm]
R61 12 x 3
R61
R61 12 x 3
1.7131 ≈ 800 N/mm²
4.5
12
3
R61 12 x 9
R61
R61 12 x 9
1.7131 ≈ 800 N/mm²
4.5
12
9
R61 14 x 3
R61
R61 14 x 3
1.7131 ≈ 800 N/mm²
5.5
14
3
R61 14 x 9
R61
R61 14 x 9
1.7131 ≈ 800 N/mm²
5.5
14
9
R61 16 x 3
R61
R61 16 x 3
1.7131 ≈ 800 N/mm²
5.5
16
3
R61 16 x 9
R61
R61 16 x 9
1.7131 ≈ 800 N/mm²
5.5
16
9
R61 20 x 3
R61
R61 20 x 3
1.7131 ≈ 800 N/mm²
8.5
20
3
R61 20 x 9
R61
R61 20 x 9
1.7131 ≈ 800 N/mm²
8.5
20
9
R61 26 x 3
R61
R61 26 x 3
1.7131 ≈ 800 N/mm²
8.5
26
3
R61 26 x 9
R61
R61 26 x 9
1.7131 ≈ 800 N/mm²
8.5
26
9
R61 30 x 4
R61
R61 30 x 4
1.7131 ≈ 800 N/mm²
11.0
30
4
R61 30 x 10
R61
R61 30 x 10
1.7131 ≈ 800 N/mm²
11.0
30
10
R61 42 x 4
R61
R61 42 x 4
1.7131 ≈ 800 N/mm²
11.0
42
4
R61 42 x 10
R61
R61 42 x 10
1.7131 ≈ 800 N/mm²
11.0
42
10
R61 12X010
R61
R61 12X010
1.7131 ≈ 800 N/mm²
4.5
12
10
R61 14X005
R61
R61 14X005
1.7131 ≈ 800 N/mm²
5.5
14
5
R61 14X010
R61
R61 14X010
1.7131 ≈ 800 N/mm²
5.5
14
10
R61 14X014
R61
R61 14X014
1.7131 ≈ 800 N/mm²
5.5
14
14
R61 14X019
R61
R61 14X019
1.7131 ≈ 800 N/mm²
5.5
16
19
R61 16X005
R61
R61 16X005
1.7131 ≈ 800 N/mm²
5.5
16
5
R61 16X010
R61
R61 16X010
1.7131 ≈ 800 N/mm²
5.5
16
10
R61 16X019
R61
R61 16X019
1.7131 ≈ 800 N/mm²
5.5
16
19
R61 20X010
R61
R61 20X010
1.7131 ≈ 800 N/mm²
8.5
20
10
R61 20X020
R61
R61 20X020
1.7131 ≈ 800 N/mm²
8.5
20
20
R61 25X009
R61
R61 25X009
1.7131 ≈ 800 N/mm²
8.5
25
9
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求