目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RPC9 - Threaded guide pillars
Rigon
Plastic
International plastic sets
Pillars
Powered by
CAD模型選擇
{rigon/92_plastica/b1/h3_sg/rpc9.prj},{NB=RPC9 18X090 M10},{SIG=RPC9},{COD=RPC9 18X090 M10},{SW=6},{L1=7.0},{D2=M10},{L2=17},{D=18},{L=90},{MAT=Acciaio 1.0401},{HD=720 HV},{TR=Cementazione e tempera},{FIN=Finemente rettificata}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
SW
[mm]
L1
l1
[mm]
D2
d2
ⁿ/ₐ
L2
l2
[mm]
D
[mm]
L
[mm]
MAT
Material
ⁿ/ₐ
HD
Surface hardness
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RPC9 08X040
RPC9
RPC9 08X040
4
2.3
M5
10
8
40
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 08X060
RPC9
RPC9 08X060
4
2.3
M5
10
8
60
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 08X080
RPC9
RPC9 08X080
4
2.3
M5
10
8
80
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 08X100
RPC9
RPC9 08X100
4
2.3
M5
10
8
100
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 10X040
RPC9
RPC9 10X040
4
4.0
M6
10
10
40
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 10X060
RPC9
RPC9 10X060
4
4.0
M6
9
10
60
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 10X070
RPC9
RPC9 10X070
4
4.0
M6
10
10
70
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 10X080
RPC9
RPC9 10X080
4
4.0
M6
9
10
80
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 10X100
RPC9
RPC9 10X100
4
4.0
M6
9
10
100
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 10X120
RPC9
RPC9 10X120
4
4.0
M6
9
10
120
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 12X050
RPC9
RPC9 12X050
5
5.0
M6
10
12
50
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 12X060
RPC9
RPC9 12X060
5
4.0
M6
9
12
60
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 12X080
RPC9
RPC9 12X080
5
4.0
M6
9
12
80
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 12X100
RPC9
RPC9 12X100
5
4.0
M6
9
12
100
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 12X120
RPC9
RPC9 12X120
5
4.0
M6
9
12
120
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 12X140
RPC9
RPC9 12X140
5
4.0
M6
9
12
140
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 12X160
RPC9
RPC9 12X160
5
4.0
M6
9
12
160
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 14X050
RPC9
RPC9 14X050
5
5.0
M6
10
14
50
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 14X060
RPC9
RPC9 14X060
5
5.0
M6
9
14
60
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 14X070
RPC9
RPC9 14X070
5
5.0
M6
10
14
70
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 14X075
RPC9
RPC9 14X075
5
5.0
M6
10
14
75
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 14X080
RPC9
RPC9 14X080
5
5.0
M6
9
14
80
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 14X090
RPC9
RPC9 14X090
5
5.0
M6
10
14
90
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 14X100
RPC9
RPC9 14X100
5
5.0
M6
9
14
100
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
RPC9 14X120
RPC9
RPC9 14X120
5
5.0
M6
9
14
120
Steel 1.0401
720 HV
Hardening and tempering
Finely grounded
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KBS - Closed precision linear bearing NB - Stainless steel - High load capa...
HPC
17.02.2022
KB 5/60 - Closed precision linear bearing NB - High load capacity
HPC
03.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求